e-Shop

FLEXIMARK® Wrapping labels TCK

FLEXIMARK® TCK wrapping labels are markers of vinyl with an protective transparent foil for marking cables with a thermal transfer printer

Solar EnergyWind EnergyGood chemical resistanceHalogen-freeUV-resistantWaterproof

Article number Article designationColourWidth x length (mm)Printable surface (W x H mm)For Ø (mm)Markers / PUPUBase Unit

Price (base price)

White version
83259874
FLEXIMARK® Label TCK 32 WHwhite25.0 x 33.525.0 x 12.74.0 - 7.012001
83259875
FLEXIMARK® Label TCK 35 WHwhite25.0 x 55.025.0 x 19.06.0 - 12.012001
83259876
FLEXIMARK® Label TCK 40 WHwhite25.0 x 94.025.0 x 25.08.0 - 21.06001
83259877
FLEXIMARK® Label TCK 45 WHwhite25.0 x 142.525.0 x 25.08.0 - 36.06001
83259890
FLEXIMARK® Label TCK 48 WHwhite34.0 x 93.034.0 x 25.48.0 - 21.06001
83259878
FLEXIMARK® Label TCK 60 WHwhite50.0 x 56.050.0 x 19.06.0 - 12.06001
83259879
FLEXIMARK® Label TCK 65 WHwhite50.0 x 94.050.0 x 25.48.0 - 21.06001
83259881
FLEXIMARK® Label TCK 70 WHwhite50.0 x 142.550.0 x 25.48.0 - 36.06001
Yellow version
83259882
FLEXIMARK® Label TCK 32 YEyellow25.0 x 33.525.0 x 12.74.0 - 7.012001
83259883
FLEXIMARK® Label TCK 35 YEyellow25.0 x 55.025.0 x 19.06.0 - 12.012001
83259884
FLEXIMARK® Label TCK 40 YEyellow25.0 x 94.025.0 x 25.08.0 - 21.06001
83259885
FLEXIMARK® Label TCK 45 YEyellow25.0 x 142.525.0 x 25.08.0 - 36.06001
83259889
FLEXIMARK® Label TCK 48 YEyellow34.0 x 93.034.0 x 25.48.0 - 21.06001
83259886
FLEXIMARK® Label TCK 60 YEyellow50.0 x 56.050.0 x 19.06.0 - 12.06001
83259887
FLEXIMARK® Label TCK 65 YEyellow50.0 x 94.050.0 x 25.48.0 - 21.06001
83259888
FLEXIMARK® Label TCK 70 YEyellow50.0 x 142.550.0 x 25.48.0 - 36.06001
Available from stock
In stock in Germany
Not available

Benefits

  • A transparent film is wrapped around the cable and pasted over the printed field so that the printing is protected against abrasion, pollution and solvents
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Due to tight wrapping, space-saving

Application range

  • For cable marking

Note

  • Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
  • Recommended ribbon: R71 110-360 resin BK (article no. 83259609)

Included

  • Delivered as a roll of labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Adhesive

  • Acrylic-based permanent adhesive

Colour delivered

  • White or yellow

Material

  • Halogen-free polyester
  • Thickness: 0.025 mm

Temperature range

  • -40°C to +125°C
  • Minimum working temperature: +10°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.