e-Shop

FLEXIMARK® Wrapping label LCK

FLEXIMARK® LCK wrapping labels are markers of vinyl with an protective transparent foil for marking cables with a laser printer. The protection foil protects the text from abrasion and solvents.

LCK 32 YE included in FLEXIMARK® sample bag (article no. M3251010)

Food & BeverageMechanical and plant engineeringSolar EnergyWind EnergyGood chemical resistanceHalogen-freeSpace requirementUV-resistantWaterproof

Article number Article designationColourWidth x length (mm)Labelling surface (mm)For outer Ø (mm)Markers / PUPUBase Unit

Price (base price)

Small packaging (10 sheets)
83256142
FLEXIMARK® Label LCK 32 YEyellow25.0 x 33.525.0 x 12.74.0 - 7.06401
83256144
FLEXIMARK® Label LCK 35 YEyellow25.0 x 55.025.0 x 19.06.0 - 12.04001
83256146
FLEXIMARK® Label LCK 40 YEyellow25.0 x 94.025.0 x 25.48.0 - 21.02401
83256148
FLEXIMARK® Label LCK 45 YEyellow25.0 x 142.525.5 x 25.48.0 - 36.01601
83256161
FLEXIMARK® Label LCK 48 YEyellow34.0 x 93.034.0 x 25.48.0 - 21.01801
83256150
FLEXIMARK® Label LCK 60 YEyellow50.0 x 56.050.0 x 19.06.0 - 12.02001
83256152
FLEXIMARK® Label LCK 65 YEyellow50.0 x 94.050.0 x 25.48.0 - 21.01201
83256154
FLEXIMARK® Label LCK 70 YEyellow50.0 x 142.550.0 x 25.48.0 - 36.0801
83256143
FLEXIMARK® Label LCK 32 WHwhite25.0 x 33.525.0 x 12.74.0 - 7.06401
83256145
FLEXIMARK® Label LCK 35 WHwhite25.0 x 55.025.0 x 19.06.0 - 12.04001
83256147
FLEXIMARK® Label LCK 40 WHwhite25.0 x 94.025.0 x 25.48.0 - 21.02401
83256149
FLEXIMARK® Label LCK 45 WHwhite25.0 x 142.525.0 x 25.48.0 - 36.01601
83256160
FLEXIMARK® Label LCK 48 WHwhite34.0 x 93.034.0 x 25.48.0 - 21.01801
83256151
FLEXIMARK® Label LCK 60 WHwhite50.0 x 56.050.0 x 19.06.0 - 12.02001
83256153
FLEXIMARK® Label LCK 65 WHwhite50.0 x 94.050.0 x 25.48.0 - 21.01201
83256155
FLEXIMARK® Label LCK 70 WHwhite50.0 x 142.550.0 x 25.48.0 - 36.0801
Large packaging (100 sheets)
83256542
FLEXIMARK® Label LCK 32 YE-100yellow25.0 x 33.525.0 x 12.74.0 - 7.064001
83256544
FLEXIMARK® Label LCK 35 YE-100yellow25.0 x 55.025.0 x 19.06.0 - 12.040001
83256546
FLEXIMARK® Label LCK 40 YE-100yellow25.0 x 94.025.0 x 25.48.0 - 21.024001
83256548
FLEXIMARK® Label LCK 45 YE-100yellow25.0 x 142.525.0 x 25.48.0 - 36.016001
83256550
FLEXIMARK® Label LCK 60 YE-100yellow50.0 x 56.050.0 x 19.06.0 - 12.020001
83256545
FLEXIMARK® Label LCK 35 WH-100white25.0 x 55.025.0 x 19.06.0 - 12.040001
83256549
FLEXIMARK® Label LCK 45 WH-100white25.0 x 142.525.0 x 25.48.0 - 36.016001
83256551
FLEXIMARK® Label LCK 60 WH-100white50.0 x 56.050.0 x 19.06.0 - 12.020001
83256553
FLEXIMARK® Label LCK 65 WH-100white50.0 x 94.050.0 x 25.48.0 - 21.012001
83256555
FLEXIMARK® Label LCK 70 WH-100white50.0 x 142.550.0 x 25.48.0 - 36.08001
Available from stock
In stock in Germany
Not available

Benefits

  • A transparent film is wrapped around the cable and pasted over the printed field so that the printing is protected against abrasion, pollution and solvents
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Due to tight wrapping, space-saving

Application range

  • For cable marking

Note

  • Can be printed with the FLEXIMARK® Software and a commercial laser printer
  • Insert sheet in manual paper feed compartment
  • Optimum printing results from laser printers are achieved with straight sheet feed-in

Included

  • 10 or 100 perforated DIN A4 label sheets (dependent on the chosen packaging size)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 Class-Description: Cable coding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class-Description: Cable coding system

Adhesive

  • Acrylic-based permanent adhesive

Colour delivered

  • Yellow, white

Material

  • Halogen-free polyester
  • Thickness: 0.025 mm

Temperature range

  • -40°C to +125°C
  • Minimum working temperature: +10°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.