e-Shop

FLEXIMARK® LA Labels

FLEXIMARK® LA Labels are self-adhesive markers for component marking in the electrical industry (e.g. marking cabinets).

LA 16.9-9 YE included in FLEXIMARK® sample bag (article no. M3251010)

Halogen-freeUV-resistant

Article number Article designationColourWidth x height (mm)Labels per sideMarkers / PUPUBase Unit

Price (base price)

83256199
FLEXIMARK® LA label 7-8 YEyellow7.0 x 8.056056001
83256228
FLEXIMARK® LA label 11-8 YEyellow11.0 x 8.042042001
83256231
FLEXIMARK® LA label 12-6 YEyellow12.0 x 6.061161101
83256204
FLEXIMARK® LA label 15-6 YEyellow15.0 x 6.051751701
83256234
FLEXIMARK® LA label 16-8 YEyellow16.0 x 8.031531501
83256207
FLEXIMARK® LA label 16.9-7 YEyellow16.9 x 7.040040001
83256210
FLEXIMARK® LA label 16.9-9 YEyellow16.9 x 9.031031001
83256213
FLEXIMARK® LA label 20-8 YEyellow20.0 x 8.028028001
83256216
FLEXIMARK® LA label 25-12 YEyellow25.0 x 12.016116101
83256219
FLEXIMARK® LA label 25.6-10 YEyellow25.6 x 10.019619601
83256240
FLEXIMARK® LA label 30.5-12.7 YEyellow30.5 x 12.711011001
83256222
FLEXIMARK® LA label 46.9-9 YEyellow46.9 x 9.012412401
83256225
FLEXIMARK® LA label 56-21.8 YEyellow56.0 x 21.8393901
83256243
FLEXIMARK® LA label 60-30 YEyellow60.0 x 30.0272701
83256237
FLEXIMARK® LA label 80-7.5 YEyellow80.0 x 7.5747401
83256198
FLEXIMARK® LA label 7-8 WHwhite7.0 x 8.056056001
83256230
FLEXIMARK® LA label 12-6 WHwhite12.0 x 6.061161101
83256203
FLEXIMARK® LA label 15-6 WHwhite15.0 x 6.051751701
83256233
FLEXIMARK® LA label 16-8 WHwhite16.0 x 8.031531501
83256206
FLEXIMARK® LA label 16.9-7 WHwhite16.9 x 7.040040001
83256209
FLEXIMARK® LA label 16.9-9 WHwhite16.9 x 9.031031001
83256212
FLEXIMARK® LA label 20-8 WHwhite20.0 x 8.028028001
83256215
FLEXIMARK® LA label 25-12 WHwhite25.0 x 12.016116101
83256218
FLEXIMARK® LA label 25.6-10 WHwhite25.6 x 10.019619601
83256239
FLEXIMARK® LA label 30.5-12.7 WHwhite30.5 x 12.711011001
83256221
FLEXIMARK® LA label 46.9-9 WHwhite46.9 x 9.012412401
83256224
FLEXIMARK® LA label 56-21.8 WHwhite56.0 x 21.8393901
83256242
FLEXIMARK® LA label 60-30 WHwhite60.0 x 30.0272701
83256236
FLEXIMARK® LA label 80-7.5 WHwhite80.0 x 7.5747401
83256200
FLEXIMARK® LA label 7-8 SRsilver7.0 x 8.056056001
83256229
FLEXIMARK® LA label 11-8 SRsilver11.0 x 8.038538501
83256232
FLEXIMARK® LA label 12-6 SRsilver12.0 x 6.061161101
83256235
FLEXIMARK® LA label 16-8 SRsilver16.0 x 8.031531501
83256241
FLEXIMARK® LA label 30.5-12.7 SRsilver30.5 x 12.711011001
83256244
FLEXIMARK® LA label 60-30 SRsilver60.0 x 30.0272701
83256238
FLEXIMARK® LA label 80-7.5 SRsilver80.0 x 7.5747401
83256096------
83256097------
Available from stock
In stock in Germany
Not available

Benefits

  • Self-adhesive labels made from polyester film for laser printers
  • Better grip due to rounded-corners
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)

Application range

  • For component marking e.g. for marking cabinets

Product features

  • Adhesive needs up to 24 hours to bond

Note

  • Can be printed with the FLEXIMARK® Software and a commercial laser printer
  • Insert sheet in manual paper feed compartment
  • Optimum printing results from laser printers are achieved with straight sheet feed-in

Included

  • Perforated DIN A4 sheets

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Adhesive

  • Acrylic-based permanent adhesive

Colour delivered

  • White or yellow
  • Also available in silver

Material

  • Halogen-free polyester
  • Thickness: 0.05 mm

Temperature range

  • -40°C to +150°C
  • Mounting temperature: min. +10 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.