e-Shop

FLEXIMARK® Stainless steel character holders NM

FLEXIMARK® Character holder NM for assembly of characters made of acid-proof stainless steel for cable and component marking in the electrical industry

PR 1 NM 7 included in FLEXIMARK® sample bag (article no. M3251010)

Suitable for outdoor useGood chemical resistanceCold-resistantCorrosion-resistantAcid-resistantUV-resistant

Article number Article designationLength (mm)Max. Amount of CharactersMarkers / PUPUBase Unit

Price (base price)

83254214
FLEXIMARK® PR10 NM448.06501
83254213
FLEXIMARK® PR10 NM560.08501
83254212
FLEXIMARK® PR10 NM784.012501
83254211
FLEXIMARK® PR10 NM9108.016501
83254210
FLEXIMARK® PR10 NM24288.046501
Available from stock
In stock in Germany
Not available

Benefits

  • Quick, simple and permanent marking on site

Application range

  • Cable and component marking system
  • For mounting MR stainless steel characters
  • Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)

Norm references / Approvals

  • Achilles JQS certified

Note

  • Mounted with cable ties (maximum 7.9 mm width) or screws (up to 3 mm Ø)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Dimensions

  • The tolerance of the dimensions is +/-1,5 mm.

Info

  • Height: approx. 11 mm
  • Screw hole Ø: 3 mm

Material

  • Acid resistant stainless steel
    EN 1.4404 (SS2348, AISI 316L)

Temperature range

  • -80°C to +500°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.