e-Shop

FLEXIMARK® Stainless steel characters MR

FLEXIMARK® MR pre-embossed character strips made of acid-proof stainless steel for marking cables with cable ties in demanding environments

Included in FLEXIMARK® sample bag (article no. M3251010)

Mechanical and plant engineeringOil & GasRailSuitable for outdoor useGood chemical resistanceCold-resistantCorrosion-resistantOil-resistantAcid-resistantTemperature-resistantUV-resistant

Article number Article designationMarkers / PUPUBase Unit

Price (base price)

Sets
83254122
FLEXIMARK® Character strip MR SET 0-920001
83254120
FLEXIMARK® Character strip MR SET A-Z52001
Numbers
83254179
FLEXIMARK® Character Strip MR 10-20 12001
83254180
FLEXIMARK® Character Strip MR 10-20 22001
83254181
FLEXIMARK® Character Strip MR 10-20 32001
83254182
FLEXIMARK® Character Strip MR 10-20 42001
83254183
FLEXIMARK® Character Strip MR 10-20 52001
83254184
FLEXIMARK® Character Strip MR 10-20 6/92001
83254185
FLEXIMARK® Character Strip MR 10-20 72001
83254186
FLEXIMARK® Character Strip MR 10-20 82001
Letters
83254150
FLEXIMARK® Character Strip MR 10-20 A2001
83254151
FLEXIMARK® Character Strip MR 10-20 B2001
83254152
FLEXIMARK® Character Strip MR 10-20 C2001
83254153
FLEXIMARK® Character Strip MR 10-20 D2001
83254154
FLEXIMARK® Character Strip MR 10-20 E2001
83254155
FLEXIMARK® Character Strip MR 10-20 F2001
83254156
FLEXIMARK® Character Strip MR 10-20 G2001
83254157
FLEXIMARK® Character Strip MR 10-20 H2001
83254158
FLEXIMARK® Character Strip MR 10-20 I2001
83254159
FLEXIMARK® Character Strip MR 10-20 J2001
83254160
FLEXIMARK® Character Strip MR 10-20 K2001
83254161
FLEXIMARK® Character Strip MR 10-20 L2001
83254162
FLEXIMARK® Character Strip MR 10-20 M2001
83254163
FLEXIMARK® Character Strip MR 10-20 N2001
83254164
FLEXIMARK® Character Strip MR 10-20 O/02001
83254165
FLEXIMARK® Character Strip MR 10-20 P2001
83254166
FLEXIMARK® Character Strip MR 10-20 Q2001
83254167
FLEXIMARK® Character Strip MR 10-20 R2001
83254168
FLEXIMARK® Character Strip MR 10-20 S2001
83254169
FLEXIMARK® Character Strip MR 10-20 T2001
83254170
FLEXIMARK® Character Strip MR 10-20 U2001
83254171
FLEXIMARK® Character Strip MR 10-20 V2001
83254172
FLEXIMARK® Character Strip MR 10-20 W2001
83254173
FLEXIMARK® Character Strip MR 10-20 X2001
83254174
FLEXIMARK® Character Strip MR 10-20 Y2001
83254175
FLEXIMARK® Character Strip MR 10-20 Z2001
83254177
FLEXIMARK® Character Strip MR 10-20 Ä2001
83254178
FLEXIMARK® Character Strip MR 10-20 Ö2001
83254201
FLEXIMARK® Character Strip MR 10-20 Ü2001
Symbols
83254192
FLEXIMARK® Character Strip MR 10-20 +2001
83254191
FLEXIMARK® Character Strip MR 10-20 -2001
83254194
FLEXIMARK® Character Strip MR 10-20 /2001
83254195
FLEXIMARK® Character Strip MR 10-20 .2001
83254199
FLEXIMARK® Character Strip MR 10-20 :2001
83254198
FLEXIMARK® Character Strip MR 10-20 ~2001
83254193
FLEXIMARK® Character Strip MR 10-20 =2001
83254200
FLEXIMARK® Character Strip MR 10-20 Earth2001
83254196
FLEXIMARK® Character Strip MR 10-20 ,2001
83254202
FLEXIMARK® Character Strip MR 10-20 (2001
83254189
FLEXIMARK® Character Strip MR 10-20P blank2001
Available from stock
In stock in Germany
Not available

Benefits

  • Quick, simple and permanent marking on site

Application range

  • Cable and component marking system
  • For assembly, the character strips are pushed into the NM stainless steel character holders
  • Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)

Norm references / Approvals

  • Achilles JQS certified

Note

  • Cyrillic characters on request

Included

  • Sets contain 200 markers of each character

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Dimensions

  • Height x width: approx. 9.5 x 6 mm
  • Character height: approx. 6.8 mm

Material

  • Acid resistant stainless steel
    EN 1.4404 (SS2348, AISI 316L)

Temperature range

  • -80°C to +500°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.