e-Shop

FLEXIMARK® Collar closed

FLEXIMARK® Collar halogen free are character holders for marking wires before assembly, halogen free and flame-retardant

Mounting before installation, as marking collar is closed

Flame-retardantHalogen-free

Article number Article designationLength (mm)For cable Ø (mm)Markers / PUPUBase Unit

Price (base price)

83252693
FLEXIMARK® collar halogenfree 1,4-5/23 TR231.4 - 5.05001
83252694
FLEXIMARK® collar halogen-free 5-11/23 TR235.0 - 11.02001
83252675
FLEXIMARK® collar halogen-free 5-11/30 TR305.0 - 11.02001
FLEXIMARK® Collar closed
83252670FLEXIMARK® collar halogen-free 1.4-5/10 TR101.4 - 5.010001
83252671FLEXIMARK® collar halogen-free 1.4-5/15 TR151.4 - 5.010001
83252672FLEXIMARK® collar halogen-free 1.4-5/30 TR301.4 - 5.05001
83252673FLEXIMARK® collar halogen-free 5-11/10 TR105.0 - 11.05001
83252674FLEXIMARK® collar halogen-free 5-11/15 TR155.0 - 11.05001
Available from stock
In stock in Germany
Not available

Benefits

  • Enhanced scratch-protection
  • Resistant and flexible protection
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)

Product features

  • Extremely flame-retardant according toUL 94 V0

Note

  • Suitable marking collar for LMB labels

Included

  • Marking collars without labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

Colour delivered

  • Transparent

Material

  • PVC

Temperature range

  • -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.