e-Shop

FLEXIMARK® Collar Snap-on

FLEXIMARK® collars for marking single cores before or after assembly.

  • Mounting after installtion possible by snap-on mechanism
  • Snap-On 2-3,5/15 included in FLEXIMARK® sample bag (article no. M3251010)

Flame-retardantHalogen-free

Article number Article designationLength (mm)For cable Ø (mm)Markers / PUPUBase Unit

Price (base price)

FLEXIMARK® Collar Snap-on
83252650
FLEXIMARK® collar SnapOn 2-3.5/10 TR102 - 3.510001
83252651
FLEXIMARK® collar SnapOn 2-3.5/15 TR152 - 3.510001
83252695
FLEXIMARK® collar SnapOn 2-3.5/23 TR232 - 3.55001
83252653
FLEXIMARK® collar SnapOn 2.8-5/10 TR102.8 - 510001
83252654
FLEXIMARK® collar SnapOn 2.8-5/15 TR152.5 - 510001
83252656
FLEXIMARK® collar SnapOn 5-8/10 TR105 - 85001
83252657
FLEXIMARK® collar SnapOn 5-8/15 TR155 - 85001
83252660
FLEXIMARK® collar SnapOn 8-10/15 TR158 - 105001
Available from stock
In stock in Germany
Not available

Benefits

  • Enhanced scratch-protection
  • Resistant and flexible protection
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)

Product features

  • Extremely flame-retardant according toUL 94 V0

Note

  • Suitable marking collar for LMB labels

Included

  • Marking collars without labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

Colour delivered

  • Transparent

Material

  • Halogen-free polyethylene

Temperature range

  • -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.