e-Shop

FLEXIMARK® Shrink mark

FLEXIMARK® Flat Heat shrinkable tubing for cable marking can be easily printed with our software and a thermal transfer printer.

Wind EnergyGood chemical resistanceFlame-retardant

Article number Article designationColourShrinkage range (mm)PU (m)PUBase Unit

Price (base price)

83251670
FLEXIMARK® Shrinking tube 3/1 BKblack1.0 - 3.0301
83251671
FLEXIMARK® Shrinking tube 6/2 BKblack2.0 - 6.0251
83251672
FLEXIMARK® Shrinking tube 9/3 BKblack3.0 - 9.0201
83251673
FLEXIMARK® Shrinking tube 12/4 BKblack4.0 - 12.0201
83251674
FLEXIMARK® Shrinking tube 18/6 BKblack6.0 - 18.0201
83251680
FLEXIMARK® Shrinking tube 3/1 YEyellow1.0 - 3.0301
83251681
FLEXIMARK® Shrinking tube 6/2 YEyellow2.0 - 6.0251
83251682
FLEXIMARK® Shrinking tube 9/3 YEyellow3.0 - 9.0201
83251683
FLEXIMARK® Shrinking tube 12/4 YEyellow4.0 - 12.0201
83251684
FLEXIMARK® Shrinking tube 18/6 YEyellow6.0 - 18.0201
83251690
FLEXIMARK® Shrinking tube 3/1 WHwhite1.0 - 3.0301
83251691
FLEXIMARK® Shrinking tube 6/2 WHwhite2.0 - 6.0251
83251692
FLEXIMARK® Shrinking tube 9/3 WHwhite3.0 - 9.0201
83251693
FLEXIMARK® Shrinking tube 12/4 WHwhite4.0 - 12.0201
83251694
FLEXIMARK® Shrinking tube 18/6 WHwhite6.0 - 18.0201
Available from stock
In stock in Germany
Not available

Benefits

  • Flat shrink tube that can be cut individually to the required length

Application range

  • For cable marking
  • For applications where space is tight
  • Protection of the cable insulation
  • Especially suitable for repair purposes

Norm references / Approvals

  • UL 224 certified

Note

  • Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
  • Recommended ribbon:
    Text colour black: FTI-X 60-300 BK (article no. 83260206),
    Text colour white: FTI-X 55-300 WH (article no. 83260260)
  • Use the EOS5 printer with additional cutter for cutting, use the SQUIX printer with additional perforation cutter for perforating the shrink tubes
  • With customized print: see product FLEXIMARK® Shrink tube FCC

Included

  • Delivered as a roll of labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Heat-shrink tubing

Classification ETIM 6

  • ETIM 6.0 Class-Description: Shrink tubing

Colour delivered

  • Black, yellow and white

Material

  • Polyolefin
  • Shrinking ratio: 3:1

Temperature range

  • -55°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.