e-Shop

EPIC® SIGNAL M23 Kits 17pol.

CEVDEcRUusVDE audited

Uncomplicated ordering; No misplaced orders; Made in Germany; Pre-packed kits with compatible components

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
50 V (1 mm contacts)

Rated current (A)
7 A (1 mm contacts)

Number of contacts
17

EPIC SIGNAL M23 KIT D6 N 17P BLMS
EPIC SIGNAL M23 KIT D6 N 17P BLMS

Characteristics

  • EPIC® M23 17-pin solder termination female insert
  • Max. cross-section 1.0 mm²
  • P-part, rotation to the left, anticlockwise (plug side)
  • D6 cable connector, clamping range 7.0 - 13.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009706
1
EPIC SIGNAL M23 KIT F6 N 17E SLM
EPIC SIGNAL M23 KIT A1 N 17E SLM

Characteristics

  • EPIC® M23 17-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • E-Part, rotation to the right, clockwise (plug side)
  • A1 panel-mount box, front wall mounting
Article numberPieces / PUBase UnitPrice (base price)
75009707
1
EPIC SIGNAL M23 KIT F6 N 17E SLM
EPIC SIGNAL M23 KIT A3 N 17E SLM (1)

Characteristics

  • EPIC® M23 17-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • E-Part, rotation to the right, clockwise (plug side)
  • A3 panel-mount box, angled and rotatable, front wall mounting
Article numberPieces / PUBase UnitPrice (base price)
25009708
1
EPIC SIGNAL M23 KIT F6 N 17E SLM
EPIC SIGNAL M23 KIT F6 N 17E SLM

Characteristics

  • EPIC® M23 17-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • E-Part, rotation to the right, clockwise (plug side)
  • F6 cable coupler, clamping range 7.0 - 13.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009709
1