e-Shop

EPIC® SIGNAL M23 Kits 12pole

CEVDEcRUusVDE audited

Uncomplicated ordering; No misplaced orders; Made in Germany; Pre-packed kits with compatible components

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
100 V (1 mm contacts)

Rated current (A)
7 A (1 mm contacts)

Number of contacts
12

Characteristics

  • EPIC® M23 12-pin solder termination female insert
  • Max. cross-section 1.0 mm²
  • E-Part, rotation to the right, clockwise (plug side)
  • D6 cable connector, clamping range 7.0 - 13.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009710
1
EPIC SIGNAL M23 KIT D6 N 12P BLMS
EPIC SIGNAL M23 KIT D6 N 12P BLMS

Characteristics

  • EPIC® M23 12-pin solder termination female insert
  • Max. cross-section 1.0 mm²
  • P-part, rotation to the left, anticlockwise (plug side)
  • D6 cable connector, clamping range 7.0 - 13.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009702
1
EPIC SIGNAL M23 KIT F6 N 12P SLM
EPIC SIGNAL M23 KIT A1 N 12P SLM

Characteristics

  • EPIC® M23 12-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • E-Part, rotation to the right, clockwise (plug side)
  • A1 panel-mount box, front wall mounting
Article numberPieces / PUBase UnitPrice (base price)
75009703
1
EPIC SIGNAL M23 KIT F6 N 12P SLM
EPIC SIGNAL M23 KIT A1 N 12P SLM

Characteristics

  • EPIC® M23 12-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • P-part, rotation to the left, anticlockwise (plug side)
  • A1 panel-mount box, front wall mounting
Article numberPieces / PUBase UnitPrice (base price)
75009711
1
EPIC SIGNAL M23 KIT F6 N 12P SLM
EPIC SIGNAL M23 KIT A3 N 12P SLM

Characteristics

  • EPIC® M23 12-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • E-Part, rotation to the right, clockwise (plug side)
  • A3 panel-mount box, angled and rotatable, front wall mounting
Article numberPieces / PUBase UnitPrice (base price)
25009704
1
EPIC SIGNAL M23 KIT F6 N 12P SLM
EPIC SIGNAL M23 KIT A3 N 12P SLM

Characteristics

  • EPIC® M23 12-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • P-part, rotation to the left, anticlockwise (plug side)
  • A3 panel-mount box, angled and rotatable, front wall mounting
Article numberPieces / PUBase UnitPrice (base price)
75009712
1
EPIC SIGNAL M23 KIT F6 N 12P SLM
EPIC SIGNAL M23 KIT F6 N 12P SLM

Characteristics

  • EPIC® M23 12-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • E-Part, rotation to the right, clockwise (plug side)
  • F6 cable coupler, clamping range 7.0 - 13.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009705
1
EPIC SIGNAL M23 KIT F6 N 12P SLM
EPIC SIGNAL M23 KIT F6 N 12P SLM

Characteristics

  • EPIC® M23 12-pin solder-termination male insert
  • Max. cross-section 1.0 mm²
  • P-part, rotation to the left, anticlockwise (plug side)
  • F6 cable coupler, clamping range 7.0 - 13.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009713
1