e-Shop

EPIC® LS1 Kits 6pole

CEcRUusVDE audited

Made in Germany; Pre-packed kits with compatible components; Uncomplicated ordering; No misplaced orders

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
630 V (2 mm contacts)

Rated current (A)
26A/3+PE+4, 25A/5+PE (2mm contacts)

Number of contacts
5 + PE

Characteristics

  • Pin configuration 5+PE, for female contacts 2 mm Ø
  • Machined crimp contacts 0.5 - 2.5 mm² are included
  • D6 cable connector, clamping range 7.5 - 15.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009690
1
EPIC POWER LS1 KIT A1 5+PE K (1)

Characteristics

  • Pin configuration 5+PE, for male contacts 2 mm Ø
  • Machined crimp contacts 0.5 - 2.5 mm² are included
  • A1 panel-mount box, front wall mounting
Article numberPieces / PUBase UnitPrice (base price)
75009691
1
EPIC POWER LS1 KIT F6 5+PE K (1)

Characteristics

  • Pin configuration 5+PE, for male contacts 2 mm Ø
  • Machined crimp contacts 0.5 - 2.5 mm² are included
  • F6 cable coupler, clamping range 7.5 - 15.5 mm
Article numberPieces / PUBase UnitPrice (base price)
75009693
1