e-Shop

EPIC® H-A 16 Kits

CSARUVDE

Made in Germany; Pre-packed kits with compatible components; Uncomplicated ordering; No misplaced orders

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
IEC: 400 V
UL: 600 V
CSA: 600 V

Rated current (A)
IEC: 16 A
UL: 14 A
CSA: 16 A

Number of contacts
16 + PE

EPIC KIT H-A 16 SS TS M20
EPIC KIT H-A 16 SS TG M20

Characteristics

  • EPIC® H-A 16 screw-termination male insert
  • With wire protection
  • EPIC® H-A 16 hood
Article numberPieces / PUBase UnitPrice (base price)
75009630
1
EPIC KIT H-A 16 SS TS M20
EPIC KIT H-A 16 SS TS M20

Characteristics

  • EPIC® H-A 16 screw-termination male insert
  • With wire protection
  • EPIC® H-A 16 hood
Article numberPieces / PUBase UnitPrice (base price)
75009631
1
EPIC KIT H-A 16 BS TBF-LB M20
EPIC KIT H-A 16 BS AG

Characteristics

  • EPIC® H-A 16 screw termination female insert
  • With wire protection
  • EPIC® H-A 16 panel-mount base
Article numberPieces / PUBase UnitPrice (base price)
75009632
1
EPIC KIT H-A 16 BS TBF-LB M20
EPIC KIT H-A 16 BS SGR-LB M20

Characteristics

  • EPIC® H-A 16 screw termination female insert
  • With wire protection
  • EPIC® H-A 16 surface-mount base
Article numberPieces / PUBase UnitPrice (base price)
75009633
1
EPIC KIT H-A 16 BS TBF-LB M20
EPIC KIT H-A 16 BS TBF-LB M20

Characteristics

  • EPIC® H-A 16 screw termination female insert
  • With wire protection
  • EPIC® H-A 16 cable coupler hood
Article numberPieces / PUBase UnitPrice (base price)
75009634
1