e-Shop

EPIC® POWER LS1 F7

Circular connectors for servomotors and power supply

EPIC® LS1 Power cable coupler with flange for cable extensions for wall mounting

  • For fast and safe wall mounting of a cable extension
  • Made in Germany

Mechanical and plant engineeringWind EnergyGood chemical resistanceCorrosion-resistantMaximum vibration protectionMechanical resistanceAssembly timeOptimum strain reliefSpace requirementRobustIntegrated SKINTOP<sup>®</sup> cable glandInterference signalsWaterproofVariety of approval certifications

CEVDEcRUusEAC

Article number Article descriptionContacts includedClamping range minClamping range maxClamping range in mmFastening typePin configurationPieces / PUBase Unit

Price (base price)

Type LS1 F7, cable coupler wih mounting flange, 6-pin, for male contacts
73000020
LS1 F768.5118.5 - 11Ø 3.2 mm (4x), M25 x 1.5 (with nut)5+PE5
73000021
LS1 F7610.515.510.5 - 15.5Ø 3.2 mm (4x), M25 x 1.5 (with nut)5+PE5
73000023
LS1 F7-10.515.510.5 - 15.5Ø 3.2 mm (4x), M25 x 1.5 (with nut)5+PE20
76143000
LS1 F767.515.57.5 - 15.5Ø 3.2 mm (4x), M25 x 1.5 (with nut)5+PE5
Type LS1 F7, 8-pin, for male contacts
73000016
LS1 F788.5118.5 - 11Ø 3.2 mm (4x), M25 x 1.5 (with nut)3+PE+45
73000017
LS1 F7810.515.510.5 - 15.5Ø 3.2 mm (4x), M25 x 1.5 (with nut)3+PE+45
76144000
LS1 F787.515.57.5 - 15.5Ø 3.2 mm (4x), M25 x 1.5 (with nut)3+PE+45
76144510
LS1 F7-7.515.57.5 - 15.5Ø 3.2 mm (4x), M25 x 1.5 (with nut)3+PE+420
Available from stock
In stock in Germany
Not available

Benefits

  • High power at smallest installation space, Optimal solution for electric motors
  • EMC-optimised design
  • Safety use in field environment by high protection class

Application range

  • Plant engineering
  • Servo drives and servo assemblies

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630 V (2 mm contacts)
  • 250 V (1 mm contacts)

Rated impulse voltage

  • 6 kV (2 mm contacts)
  • 4 kV (1 mm contacts)

Rated current (A)

  • 26A/3+PE+4, 25A/5+PE (2mm contacts)
  • 7 A (1 mm contacts)

Pollution degree

  • 3

Contact resistance

  • < 4 mOhm

Contacts

  • Gold-plated brass

Number of contacts

  • 3+PE+4(2mm/1mm)
  • 5+PE(2mm)

Termination methods

  • Crimp termination: 0.5 - 4.0 mm² (2 mm contacts)
  • Crimp termination: 0.14 - 1.0 mm² (1 mm contacts)

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP68 (10h/1m)

Cycle of mechanical operation

  • 500

VDE-tested

  • UL File Number: E249137

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.