e-Shop

UNITRONIC® SENSOR FD

High flexible cable for sensor/actuator cabling for use in drag chains, halogen-free

Cables for sensor/actuator cabling in rough environments. For use in drah chains, halogenfree, to connect to M8, M12 connectors.

For increased mechanical stress and harsh operating conditions

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantHalogen-freeMechanical resistancePower chainUV-resistant

CERU

Article number Article designationDimensions (mm²)Outer diameter [mm]Core/outer sheath materialColourCopper index [kg/km]Base Unit

Price (base price)

UNITRONIC® SENSOR FD
7038867
Lif9Y11Y5 x 0.254.7PP/PURblack12
7038868
Lif9Y11Y8 x 0.255.9PP/PURblack19
7038864
Lif9Y11Y3 x 0.344.6PP/PURblack9.8
7038865
Lif9Y11Y4 x 0.344.7PP/PURblack13
7038893
Lif9Y11Y5 x 0.344.5PP/PURblack16
UNITRONIC® SENSOR FD screened
7038885
Lif9YC11Y3 x 0.344.3PP/PURblack19.1
7038886
Lif9YC11Y4 x 0.344.6PP/PURblack23.5
7038887
Lif9YC11Y5 x 0.345PP/PURblack27.5
Available from stock
In stock in Germany
Not available

Benefits

  • Designs for highly flexible use
  • Abrasion-resistant
  • Wear-resistant
  • Space-saving due to compact dimensions.

Application range

  • Automation technology
  • Sensor/ actuator cabling
  • Mechanical and plant engineering
  • Assembly and production lines

Product features

  • UV-resistant
  • Halogen-free according to VDE 0472-815
  • flame-retardant according to IEC 60332-2-2, UL 1581 FT-2
  • Suitable for drag chains
  • Designed for 4 million alternating bending cycles and travel distances up to 10 m

Norm references / Approvals

  • UL AWM Style 20549

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: PP
  • Colour-code:
    3-pin: bn, bu, bk
    4-pin: bn, wh, bu, bk
    5-pin: bn, wh, bu, bk, gy
    8-pin: bn, wh, gn, ye, gy, pk, bu, rd
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Peak operating voltage

  • 300 V (not for power applications)

Conductor stranding

  • Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Temperature range

  • Occasional flexing: -25°C to +80°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Other types of composition are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.