UNITRONIC® SENSOR
Flexible cable for sensor/actuator cabling
Cables for sensor/actuator cabling to connect to M8, M12 connectors.
- Easy cable preperation
- UL recognized (LifYY A)
Available from stock
In stock in Germany
Not available
Benefits
- Easy installation (through cable trays, tubes, cabinets)
- Easy stripping and processing
- Space-saving due to compact dimensions.
Application range
- Automation technology
- Sensor/ actuator cabling
Product features
- Core colour code in accordance with DIN EN 50044
- Black version: UV-resistant
- For higher mechanical stress (LifY11Y/Desina)
Norm references / Approvals
- UL recognized (LifYY A)
Product Make-up
- Extra-fine wire strand made of bare copper wires
- Core insulation: PVC
- Colour-code:
3-pin: bn, bu, bk
4-pin: bn, wh, bu, bk
5-pin: bn, wh, bu, bk, gy - DESINA 4x0,34: bn, wh, bu, bk
- Outer sheath: PVC or PUR
- Sheath colour: black (RAL 9005)
- DESINA yellow (RAL 1021)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Peak operating voltage
- 300 V (not for power applications)
Conductor stranding
- Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6
Minimum bending radius
- Flexing: 15 x outer diameter
- Fixed installation: 8 x outer diameter
Temperature range
- PVC/PVC:
Fixed installation: -40°C to +80°C
Flexing: -5°C to +80°C - PVC/PUR:
Fixed installation: -30°C to +80°C
Flexing: -10°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.