EPIC® TB-H-BE 24
For convenient, clear wiring in control cabinets.
Assembly in panel-mount base housings.
The standard insert can be connected with H-BE pin inserts in housing and is suitable for use in control cabinets and investment construction.
Plug connection for control cabinets
Available from stock
In stock in Germany
Not available
Benefits
- Standard H-BE inserts for use with switch cabinets
- Pluggable with H-BE male inserts in hoods
- Fastening on side = "left" means that when mounting the terminal adapter on the left wall of a control cabinet, the PE connection and pin "1" are on the "top" side
Application range
- Control cabinet manufacturing
- Plant engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 500 VUL: 600 VCSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 16 A
UL: 16 A
CSA: 16 A
Pollution degree
- 3
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 24 + PE
Termination methods
- Screw termination: 0.5 - 4.0 mm²
Stripping length (mm)
- 13
Cycle of mechanical operation
- 200
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Prices are net prices without VAT and surcharges. Sale to business customers only.