e-Shop

ÖLFLEX® TRUCK 170 FLRYY

ÖLFLEX® TRUCK 170 FLRYY - PVC power and control cable for commercial vehicles, truck applications, 60V DC, ADR, TÜV, ISO6722, ISO4141-3

  • For commercial verhicles
  • For hazardous materials transportation

Suitable for outdoor useGood chemical resistanceOil-resistantUV-resistant

Article number Number of cores and mm² per conductorOuter diameter [mm]ColourCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® TRUCK 170 FLRYY
7027060
2 x 1,06white-black19.255
7027061
2 x 1,06white-brown19.255
7027000
2 x 1,56.6white-black28.868
7027001
2 x 1,56.6white-brown28.868
7027062
3 x 1,06.3black-brown-blue28.863
7027012
3 x 1,06.3white/brown/blue, newest ISO design28.863
7027063
4 x 1,06.8white/black/red/brown38.481
7027034
4 x 1,57.5white/black/red/brown57.6106
7027064
5 x 1,07.5white/brown/green/red/grey4897
7027065
5 x 1,0 + 1 x 2,591.0 = green/brown/red/blue/violet; 2.5 = white72133
7027066
5 x 1,0 + 1 x 2,591.0 = yellow/black/red/blue/violet; 2.5 = white72133
7027015
5 x 1,0 + 1 x 2,591.0 = brown/green/red/grey/violet; 2.5 = white, newest ISO design72133
7027016
5 x 1,0 + 1 x 2,591.0 = brown/yellow/red/grey/violet; 2.5 = white, newest ISO design72133
7027007
7 x 0,757.6white/black/yellow/red/green/brown/blue50.4101
7027067
7 x 1,58.9white/black/yellow/red/green/brown/blue100.8166
7027068
6 x 1,5 + 1 x 2,510.3ISO 4141 1.5 = black/yellow/red/green/brown/blue; 2.5 = white110.4187
7027069
8 x 1,5 + 1 x 2,511.7ISO 4141 + grey/violet139.2239
7027070
10 x 1,5 + 3 x 2,5 + 1x(2x1,5)14.4white with black numbers; 1.5 = no. 1 - 3, 5 - 8, 10 - 12; 2.5 = no. 4, 9, 13; 1.5 = no. 14, 15244.8391
7027010
10 x 1,5 + 3 x 2,5 + 1x(2x1,5)14.4ISO 12098244.8391
7027071
10 x 1,5 + 3 x 2,514.4white with black numbers; 1.5 = no. 1 - 3, 5 - 8, 10 - 12; 2.5 = no. 4, 9, 13216367
7027035
2 x 0,75 + 2 x 1,57.20.75 = white-brown; 1.5 = yellow-green43.285
7027017
5 x 1,5 + 2 x 2,510.31.5 = black/yellow/green/brown/blue; 2.5 = white/red120217
7027004
8 x 1,5 + 5 x 2,514.81.5 = yellow/blue/green/brown/red/black/pink/white-blue; 2.5 = white/orange/grey/white-black/white-red235.2360
7027073
9 x 1,5 + 4 x 2,514.8white with black numbers; 1.5 = no. 2, 4 - 8, 10 - 12; 2.5 = no. 1, 3, 9, 13225.6352
7027074
4 x 6 + 1 x 1,513.71.5 = grey; 6.0 = brown/red/black/blue244.8352
Available from stock
In stock in Germany
Not available

Benefits

  • Special ADR approval
  • ADR approval enables use in vehicles transporting hazardous goods

Application range

  • For commercial verhicles
  • Wiring of electrical equipments in all trailers and semi-trailers

Product features

  • UV-resistant
  • Resistant to cold temperatures
  • Resistant to most oils, chemicals and weather conditions

Norm references / Approvals

  • ISO 4141 and DIN/ISO 6722

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Special PVC-based outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • ISO 4141-3

Capacity of data pairs

  • Related to length between cores, max. 50 pF/m and between each data transmission core and all other cores in the cable, max. 100 pF/m

Conductor stranding

  • Fine wire according to DIN/ISO 6722

Minimum bending radius

  • 12 x outer diameter

Nominal voltage

  • 60 V

Test voltage

  • 5 kV rms for at least 5 min.

Temperature range

  • Area of application, Class A
  • Fixed installation: -40°C to +85°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.