Insulated cable lugs
Insulated cable lugs Easy-Entry (ring cable lugs, (narrow) fork cable lugs, flange fork cable lugs, pin cable lugs, circular connector, connector sleeve butt connector, end joint)
Available from stock
In stock in Germany
Not available
Benefits
- EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
- No risk of bent and crushed cables
- For good strength and improved current conduction
Application range
- Manufacturing of control cabinets and equipment
Product features
- Hard-soldered cable lug that can be pressed in any position
- For first-class connection with simple operating principle
- Electrolytic tinning for max. corrosion protection
- Flat receptacle material in contact pressing is double-folded and hard-soldered
- Metal sleeves with internal corrugation
Norm references / Approvals
- File Number E334109, see table
Note
- Butt connector: Solid conductors and fine stranded wires and diverse cross-sections can be crimped together
Design
- 1 = ring cable lugs2 = forked cable lugs3 = pin cable lugs4 = circular connector5 = connector sleeve6 = butt connector7 = end connector(see pictures- from left to right)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001052
- ETIM 5.0 Class-Description: Solderless copper terminals for copper conductors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001052
- ETIM 6.0 Class-Description: Solderless copper terminals for copper conductors
General
- Other sizes and colours (also DIN) are available upon request
- Halogen-free
Material
- High-quality electrolytic copper for good conductivity
- PA (UL 94 V0)
PC (UL 94 V2)
see datasheet
Temperature range
- PA: -20°C up to +105°C
PC: -20°C up to +100°C
- Other sizes and colours are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- Production tolerance ± 0,5 mm