e-Shop

Cable trolley system for C-rails

Lapp Group offers a complete cable trolley system both for flat cables and for round cables.

Configuration tool on our homepage (Knowledge center-cable accessories)

Article number Article designationSystemMax. flat cable dimensions mmmax. round cable diameter mmPieces / PUBase Unit

Price (base price)

Cable trolley flat cables
62200421
Cable trolley flat C30 15x54C3015.0 x 54.0-1
62200442
Cable trolley flat C30 30x54C3030.0 x 54.0-1
62200477
Cable trolley flat C30 22x54 bC3022.0 x 54.0-1
62200420
Towing trolley flat C30 30x54C3030.0 x 54.0-1
62200482
Towing trolley flat C30 22x54 bC3022.0 x 54.0-1
62200422
End clamp flat C30 30x54C3030.0 x 54.0-1
62200483
End clamp flat C30 22x54 bC3022.0 x 54.0-1
62200464
Cable trolley flat C40 22x52C4022.0 x 52.0-1
62200479
Cable trolley flat C40 22x72C4022.0 x 72.0-1
62200419
Cable trolley flat C40 22x97C4022.0 x 97.0-1
62200480
Cable trolley flat C40 22x132C4022.0 x 132.0-1
62200446
Cable trolley flat C40 35x72C4035.0 x 72.0-1
62200457
Cable trolley flat C40 35x97C4035.0 x 97.0-1
62204505
Cable trolley flat C40 35x132C4035.0 x 132.0-1
62200465
Towing trolley flat C40 22x52C4022.0 x 52.0-1
62200488
Towing trolley flat C40 22x72C4022.0 x 72.0-1
62200418
Towing trolley flat C40 22x97C4022.0 x 97.0-1
62200489
Towing trolley flat C40 22x132C4022.0 x 132.0-1
62200447
Towing trolley flat C40 35x72C4035.0 x 72.0-1
62200458
Towing trolley flat C40 35x97C4035.0 x 97.0--
62200466
Towing trolley flat C40 35x132C4035.0 x 132.0-1
62200484
End clamp flat C40 22x52C4022.0 x 52.0-1
62200485
End clamp flat C40 22x72C4022.0 x 72.0-1
62200417
End clamp flat C40 22x97C4022.0 x 97.0-1
62200486
End clamp flat C40 22x132C4022.0 x 132.0-1
62200448
End clamp flat C40 35x72C4035.0 x 72.0-1
62200459
End clamp flat C40 35x97C4035.0 x 97.0-1
62204504
End clamp flat C40 35x132C4035.0 x 132.0-1
Cable trolley round cable
62200434
Cable trolley round C30C30--1
62200435
Towing trolley round C30C30--1
62200478
Cable trolley round C40C40--1
62200481
Towing trolley round C40C40--1
62200437
Clamp round 10-16mm--10.0 - 16.01
62200438
Clamp round 17-25mm--17.0 - 25.01
62200439
Clamp round 26-36mm--26.0 - 36.01
62200436
End clamp roundC30, C40--1
Fastening components
62200440
C Profile rail 6m C30C30--1
62200424
Track coupler C30C30--1
62200427
Support brackets flex. C30C30--1
62200429
Support brackets wall C30C30--1
62200425
End stop C30C30--1
62200432
Support arm 800mm C30C30--1
62200460
Wall bracketC30, C40--1
62200430
Towing arm 400mmC30, C40--1
62200431
Towing arm 630mmC30, C40--1
62200433
Girder clipsC30, C40--1
Available from stock
In stock in Germany
Not available

Benefits

  • Gentle cable clamps prevent the cables from sharp bends
  • Dustproof ball bearing (wheels) guarantee smooth running in the rails

Application range

  • Crane and conveying machinery
  • For hoisting equipment and conveyor systems
  • Mechanical engineering
  • Washing plants
  • Not suitable for applications in explosive environments

Note

  • Round- and flat cables are not allowed to be combined side by side or below each other
  • Don't assemble more than three clamps for round cables below each other
  • Bending radius on the bracket corresponds to a fixed installation
  • Cable trolleys with suffix "b" are suitable for cables with a larger bending radius (see data sheet)

Included

  • Delivery length of the C-profile 6 m

Product Make-up

  • The installation of a system depends on various criteria, e.g. maximum cable slack (cable weight) and working length.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002935
  • ETIM 5.0 Class-Description: Accessories for cable carrying system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002935
  • ETIM 6.0 Class-Description: Accessories for cable carrying system

General

  • Max. cable load:
    C30 System: 20 kg
    C40 System: 32 kg

Material

  • Metal parts: Galvanized steel
    Clamps: Polyamide 6

Temperature range

  • -40°C to +120°C

  • CIBES® is a registered trade mark of INOMEC AB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.