Basic Tie cable tie
The basic series of the cable tie portfolio
Available from stock
In stock in Germany
Not available
Benefits
- High resistance to bases, oils, greases, oil derivates and aromatic solvents
- UV-resistant (black version)
Application range
- Multipurpose cable tie for many applications
Norm references / Approvals
- E-File number: E352714
- Fire behaviour according to UL94 V-2
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000046
- ETIM 5.0 Class-Description: Cable tie
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000046
- ETIM 6.0 Class-Description: Cable tie
Material
- Polyamide 6.6
- Halogen-free
Temperature range
- -40°C up to +85°C
Installation temperature: -10°C up to +60°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.