e-Shop

SILVYN® RKS

SILVYN® RKS - cable clamps

Assembly timeReliability

Article number Article designationMetal width (mm)Width x thickness of rubber profile (mm)Diameter (mm)Hole Ø (mm)Pieces / PUBase Unit

Price (base price)

SILVYN® RKS 1
61825170
6/121215 x 1.265.3 (M5)100
61825180
8/121215 x 1.285.3 (M5)100
61825190
10/121215 x 1.2105.3 (M5)100
61825200
12/121215 x 1.2125.3 (M5)100
61825210
13/151518.5 x 1.5136.4 (M6)100
61825355
14/151518.5 x 1.5146.4 (M6)100
61825365
15/151518.5 x 1.5156.4 (M6)100
61825375
16/151518.5 x 1.5166.4 (M6)100
61825040
18/151518.5 x 1.5186.4 (M6)100
61825052
19/151518.5 x 1.5196.4 (M6)100
61825380
20/151518.5 x 1.5206.4 (M6)100
61825382
21/151518.5 x 1.5216.4 (M6)100
61825050
22/151518.5 x 1.5226.4 (M6)100
61825390
23/151518.5 x 1.5236.4 (M6)100
61825400
25/151518.5 x 1.5256.4 (M6)100
61825402
26/151518.5 x 1.5266.4 (M6)100
61825250
28/151518.5 x 1.5286.4 (M6)100
61825255
30/151518.5 x 1.5306.4 (M6)100
61825257
32/151518.5 x 1.5326.4 (M6)100
61825259
34/151518.5 x 1.5346.4 (M6)100
61825260
35/151518.5 x 1.5356.4 (M6)100
61825392
24/202025 x 1.5248.4 (M8)100
61825262
36/202025 x 1.5368.4 (M8)100
61825264
38/202025 x 1.5388.4 (M8)100
61825295
40/202025 x 1.5408.4 (M8)100
Available from stock
In stock in Germany
Not available

Benefits

  • Fast and easy mounting
  • Various applications

Application range

  • Plant engineering
  • Railway applications
  • Automotive industry
  • Fastening clamp for cables, conduits and pipes

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001171
  • ETIM 5.0 Class-Description: Holder for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001171
  • ETIM 6.0 Class-Description: Holder for protective hose

Material

  • Steel, galvanised
    Polychloroprene

Temperature range

  • -35 °C to +100 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.