e-Shop

Crimping inserts for PEW 12 system

Crimping inserts for PEW 12 for pressing end sleeves, insulated and uninsulated connectors und screen connectors

Article number Article designationSuitable for:Pressing range (mm²)Crimp dimensions (mm)Crimp sleeve Ø (mm)Crimping profileShield Ø (mm)Pieces / PUBase Unit

Price (base price)

Insulated and non-insulated conductors end sleeves (suitable for PEW 12 tool)
61813802
PEW 12.090-0,25 - 6--trapezoid pressing-1
61813803
PEW 12.091-10.0 - 25.0--w-pressing-1
61813812
PEW 12.060-0.5 - 6.0--conical ISO crimp-1
61813862
PEW 12.033-16 - 25--mandrel pressing-1
Non-insulated panel connectors (suitable for PEW 12 tool)
61814600
PEW 12.045uninsulated panel connectors 2.8 + 4.80.1 - 2.5--roller pressing-1
61814601
PEW 12.045 Locatoruninsulated panel connectors 2.8 + 4.80.1 - 2.5----1
61813808
PEW 12.050uninsulated panel connectors 4.8 + 6.30.5 - 6.0--roller pressing-1
61813869
PEW 12.374/301 HRSK 5301---Special crimping profile4.14 - 4.711
61813868
PEW 12.373/301 JRSK 5301---Special crimping profile4.72 - 5.121
61813864
PEW 12.599/401 KRSK 5401---Special crimping profile5.13 - 5.861
61813865
PEW 12.375/401 LRSK 5401---Special crimping profile5.87 - 6.361
61813866
PEW 12.354/401 MRSK 5401---Special crimping profile6.37 - 7.01
61813867
PEW 12.619/401 NRSK 5401---Special crimping profile7.01 - 7.621
Coax connectors (suitable for PEW 12 tool)
61813813PEW 12.100--5.4/6.48/1.726.4/7.6/2.1Hexagonal pressing-1
61813814PEW 12.110-RG 174, 585.4/4.52/1.726.4/5.4/2.1Hexagonal pressing-1
61813827PEW 12.111--8.23/6.48/1.72/1.079.4/7.6/2.1/1.3Hexagonal pressing-1
61813816PEW 12.114--10.9/2.5412.0/3.0Hexagonal pressing-1
61813818PEW 12.119--1.75/9.732.1/10.7Hexagonal pressing-1
61813852PEW 12.158--7.0/8.4/8.17.7/9.5/9.5Hexagonal pressing-1
61813853PEW 12.159--3.25/4.52/5.4/1.72/1.07/0.723.9/5.4/6.4/2.1/1.3/0.95Hexagonal pressing-1
61813861PEW 12.772--2.67/3.25/3.833.1/3.8/4.2Hexagonal pressing-1
Other connectors (suitable for PEW 12 tool)
61813849PEW 12.155--4.20/3.65/5.05.4/4.3/6.0Hexagonal pressing-1
61813825PEW 12.031-1.5 - 10.0--Hexagonal pressing-1
61813811PEW 12.032-0.5 - 10--mandrel pressing-1
61813823PEW 12.020-0,5 - 2,5--mandrel pressing-1
61813824PEW 12.030-4.0 - 10.0--w-pressing-1
61813826PEW 12.063-10.0 - 16.0--mandrel pressing-1
61813804PEW 12.092-35.0 - 50.0--w-pressing-1
61814605PEW 12.691-0.5 - 6.0--conical ISO crimp-1
61814606PEW 12.742-0,5 - 2,5--roller pressing-1
61814607PEW 12.745-1.25-6--roller pressing-1
Available from stock
In stock in Germany
Not available

Benefits

  • Product code is engraved on the upper and on the lower part of the die set
  • Inserts are easily changeable

Note

  • High flexibility: Interchangeable inserts that fit into either the PEW 12 / PEW 12S manual crimping tool, the E-PEW 12 electric crimping tool or the CM 25-1 crimping machine (compatibility see datasheet)

Included

  • Crimping dies are delivered without tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001282
  • ETIM 5.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001282
  • ETIM 6.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.