e-Shop

SILVYN® SPLIT

SILVYN® SPLIT is a parallel corrugated, divisible conduit that is qualified for subsequent installation

Subsequent cable protection

Good chemical resistanceHalogen-freeAssembly timeLow weightUV-resistant

Article number Nominal sizeID x OD mmBending radius (mm)Suitable for SILVYN® COVPU (m)Base Unit

Price (base price)

SILVYN® SPLIT PA6
61806621
66.3 x 1015-50
61806620
108.8 x 13.515M16/PG950
61806631
1111 x 16.115-50
61806630
1413.2 x 18.715M20/PG13,550
61806641
1616 x 21.520-50
61806640
2020.2 x 25.725M25/PG2150
61806650
2323.9 x 31.335M32/PG2950
61806651
2927.3 x 36.035-25
61806660
3732.5 x 41.940M40/PG2925
61806670
4543.0 x 54.270M5025
61806671
7066.5 x 79.895-10
61806672
10088.0 x 103.5100-10
SILVYN® SPLIT PP
61806615
66.3 x 1015-50
61806625
108.4 x 13.415M16/PG950
61806616
1111 x 16.115-50
61806635
1412.5 x 18.515M20/PG13,550
61806617
1616 x 21.520-50
61806645
2019.2 x 25.320M25/PG2150
61806655
2323.4 x 30.845M32/PG2950
61806618
2927.3 x 35.550-25
61806665
3731 x 41.460M40/PG2925
61806675
4542.7 x 5475M5025
61806619
7066.0 x 79.595-10
61806622
10087.5 x 102.5100-10
SILVYN® SPLIT PP UV
61806100
66.3 x 1015-50
61806110
108.4 x 13.415M16/PG950
61806120
1111 x 16.115-50
61806130
1412.5 x 18.515M20/PG13,550
61806140
1616 x 21.520-50
61806150
2019.2 x 25.320M25/PG2150
61806160
2323.4 x 30.845M32/PG2950
61806170
2927.3 x 35.550-25
61806180
3731 x 41.460M40/PG2925
61806190
4542.7 x 5475M5025
61806200
7066.0 x 79.595-10
61806210
10087.5 x 102.5100-10
Available from stock
In stock in Germany
Not available

Benefits

  • Dimensionally stable
  • Flexible
  • Crush-resistant
  • Low rodent-protection
  • Fast and easy assembly

Application range

  • Vehicle construction
  • Shipbuilding
  • Mechanical engineering
  • Electrical industry
  • Used in areas where cables and wires need to be protected after assembly

Product features

  • Halogen-free (PA6)
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals
  • Very good UV- and Weathering performance (SILVYN® SPLIT PP UV)

Product Make-up

  • Divisable corrugated conduit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001175
  • ETIM 5.0 Class-Description: Corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001175
  • ETIM 6.0 Class-Description: Corrugated plastic hose

On request

  • Polyamide 12 version (highly flexible)
  • ETFE version (high-temperature resistant up to +200°C)

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Polyamide 6 (PA6)
    Polypropylene (PP)

Protection rating

  • IP 43 with SILVYN® SPLIT COV

Temperature range

  • PA6 : -40°C to +120°C
    PP : -40°C to +135°C
    PP UV: -40°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.