e-Shop

SILVYN® LTP

SILVYN® LTP - black conduit with thick PVC jacket

Good chemical resistanceMechanical resistanceOil-resistantRobustUV-resistantWaterproof

CELLOYDS

Article number Nominal sizeID x OD mmBending radius (mm)PU ring (m)Base Unit

Price (base price)

SILVYN® LTP
61805400
10 - 1/4"7.0 x 11.83550
61805410
12 - 5/16"10.0 x 14.24050
61805420
16 - 3/8"12.6 x 17.84550
61805430
20 - 1/2"16.0 x 21.16550
61805440
25 - 3/4"21.0 x 26.410025
61805450
32 - 1"26.5 x 33.113525
61805460
40 - 1 1/4"35.4 x 41.817510
61805480
63 - 2"51.6 x 59.728010
Available from stock
In stock in Germany
Not available

Benefits

  • Protects against liquids
  • High-tensile
  • Robust
  • High crush-resistance
  • Largely resistant to oil and acids, UV-resistant

Application range

  • Mechanical engineering
  • Outdoors
  • Transformer construction
  • Railway applications
  • Paper industry

Product Make-up

  • Spirally-wound heavy metal protective conduit with roughened profile
  • Plastic outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001179
  • ETIM 6.0 Class-Description: Protective metallic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Steel, galvanised
    PVC sheath

Temperature range

  • -20°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.