e-Shop

QUADRO Plus multifunction tool

Universal tool for stripping, twisting, cutting of cables/wires and for crimping insulated conductor end sleeves, several functions in one singe tool

Assembly timeLow weightSpace requirement

TÜV

Article number Article designationFor mm²For mm²AWGUL certificationColourl1 mml2 mmd1 mmd2 mmR mmPieces / PUBase Unit

Price (base price)

61805300
QUADRO Plus Set0.5 - 2.5--no------1
61805302
QUADRO Plus magazine0.5 - 2.5--no------1
DIN-strips for QUADRO Plus
61805170DIN Strips 0,50-0.520nowhite1481.12.63.5500
61805180DIN Strips 0,75-0.7520nogrey1481.32.83.6500
61805190DIN Strips 1,00-1.018nored1481.533.9500
61805200DIN Strips 1,50-1.516noblack1481.83.44.2500
61805210DIN Strips 2,50-2.514noblue1482.34.25500
Available from stock
In stock in Germany
Not available

Benefits

  • Integration of four key functions in one tool: cutting, insulation Stripping, twisting and crimping
  • Perfect synthesis of ergonomics and functionality
  • High mechanical advantage assures easy crimping
  • Changing the magazine for another cross-section takes only seconds
  • No adjustment necessary for different cross-sections

Application range

  • Multi-function tool
  • Twisting
  • Crimping
  • Cutting
  • Connection and crimping of insulated end sleeves

Product features

  • Cutting of wires up to 2.5 mm diameter
  • Fanning out of strands is prevented by the integrated twist device

Norm references / Approvals

  • Trapezoidal pressing in accordance with VDE 0609 Part I
  • GS-logo for proven safety

Note

  • Only use the end sleeves which are particular meant for the QUADRO Plus tool

Included

  • Article no. 61805300: Case with tool, three magazines and end sleeves
  • Article no. 61805302: Storage box for conductor end sleeves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002778
  • ETIM 5.0 Class-Description: Stripping and crimping machine

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002778
  • ETIM 6.0 Class-Description: Stripping and crimping machine

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.