e-Shop

SILVYN® LCC-2

SILVYN® LCC-2 is a metal conduit with one-hook profile, offers good flexibility and a liquidtight PVC jacket

Mechanical resistanceRobustUV-resistantWaterproof

CE

Article number Nominal sizeID x OD mmBending radius (mm)Suitable for SILVYN® LGF-2-M/LGS-2-MPU ring (m)Base Unit

Price (base price)

SILVYN® LCC-2
61804702
106.8 x 10.025M12x1,530
61804712
1210.2 x 1440M16x1,5/130
61804722
1613 x 1745M16x1,5/2 + M20x1,5/130
61804732
2016.9 x 21.550M20x1,5/230
61804742
2521.1 x 2660M25x1,530
61804752
3228.1 x 3490M32x1,530
61804762
4037.6 x 44.5120M40x1,510
61804772
5048.4 x 55130M50x1,510
61804792
6357.5 x 64.5160M63x1,510
61804787
7570 x 79190M75x1,510
Available from stock
In stock in Germany
Not available

Benefits

  • Protects against liquids
  • High-tensile
  • High crush-resistance
  • Suitable for outdoor use and direct burial
  • High mechanical resistance

Application range

  • Mechanical engineering
  • Plant engineering
  • Outdoors
  • Used in areas where liquids are present
  • Applications with high mechanical stress

Product Make-up

  • Helically-wound metal protective conduit with interlocked profile
  • PVC sheath

Note

  • Upon request: Grey colour

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001179
  • ETIM 6.0 Class-Description: Protective metallic hose

Norm references / Approvals

  • IEC EN 61386-23

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Inner conduit: steel, galvanised
    Outer sheath: PVC

Temperature range

  • -15°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.