e-Shop

Tube cable lugs KRFS

Tube cable lugs KRFS, also for fine wire copper conductors, class 2, 5 and 6, easy to mount through cable glands

RailSuitable for outdoor useMechanical resistanceSpace requirement

CULUSDNV

Article number Article designationScrew hole Ø (mm)UL certificationLength (mm)Pressing diesd mmW mmPieces / PUBase Unit

Price (base price)

61803470
KRFS 50/66no51B 14.51115100
61803471
KRFS 50/88no51B 14.51116.5100
61803472
KRFS 50/1010no52B 14.51116.5100
61803473
KRFS 70/66no58B 17131750
61803474
KRFS 70/88no58B 17131750
61803475
KRFS 70/1010no58B 17131950
61803476
KRFS 95/66yes63B 20151950
61803477
KRFS 95/88yes63B 20151950
61803478
KRFS 95/1010yes63B 20151950
61803479
KRFS 95/1212yes64B 20152050
61803480
KRFS 120/66yes67B 22171925
61803481
KRFS 120/88yes67B 22171925
61803482
KRFS 120/1010yes67B 22171925
61803483
KRFS 120/1212yes70B 22172225
61803484
KRFS 150/66yes74B 25/13 B 25192525
61803485
KRFS 150/88yes74B 25/13 B 25192525
61803486
KRFS 150/1010yes74B 25/13 B 25192525
61803487
KRFS 150/1212yes76B 25/13 B 25192525
61803488
KRFS 185/1010yes7913 B 27212720
61803489
KRFS 185/1212yes8213 B 27212720
61803490
KRFS 240A/1010yes9113 B 3022.52910
61803491
KRFS 240A/1212yes9113 B 3022.52910
61803492
KRFS 240A/1616yes9613 B 3022.52910
Available from stock
In stock in Germany
Not available

Benefits

  • Can be installed through cable glands, allowing pre-assembly
  • High-quality electrolytic copper ensures a good crimping quality
  • With inspection hole
  • Same or smaller flange width as pipe diameter

Application range

  • Tubular cable lugs with particularly narrow flange suitable for stranded, flexible and very flexible CU conductors 50 - 240 mm² (class 2, 5 & 6)
  • Adapted for narrow spaces

Norm references / Approvals

  • UL file number: E205350 (see table)
  • In combination with recommended crimp tool fulfill requirments of EN-IEC 61238:1, BS 4579:1 and VDE 0220:1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001051
  • ETIM 5.0 Class-Description: Tube cable lug for copper conductors

Material

  • Tinned electrolyte copper

Temperature range

  • Temperature range up to +90°C
  • Working temperature: 110°C, max. +140°C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.