e-Shop

Conductor end sleeves insulated

Conductor end sleeves with insulation for cabinet builders , according to DIN or German colour code, halogen-free

Now with UL approval

Halogen-free

CULUS

Article number Article designationFor mm²UL certificationColourl1 mml2 mmd1 mms1 mmd2 mms2 mmSuitable crimp insertPieces / PUBase Unit

Price (base price)

61721866
AHI N 0,25/60.25nolight blue10.560.80.251.80.25PEW 12.090500
61721867
AHI L 0,25/80.25nolight blue12.580.80.251.80.25PEW 12.090500
61721868
AHI N 0,34/60.34noturquoise10.560.80.2520.25PEW 12.090500
61721869
AHI L 0,34/80.34noturquoise12.580.80.2520.25PEW 12.090500
61801580
AHI DIN K 0,5/60.5yeswhite11.561.10.152.50.25PEW 12.090500
61801590
AHI DIN N 0,5/80.5yeswhite13.581.10.152.50.25PEW 12.090500
61801600
AHI DIN HL 0,5/100.5yeswhite15.5101.10.152.50.25PEW 12.090500
61721871
AHI N 0,5/80.5noorange13.581.10.152.50.25PEW 12.090500
61801620
AHI DIN K 0,75/60.75yesgrey1261.30.152.80.25PEW 12.090500
61801630
AHI DIN N 0,75/80.75yesgrey1481.30.152.80.25PEW 12.090500
61801640
AHI DIN HL 0,75/100.75yesgrey16101.30.152.80.25PEW 12.090500
61801650
AHI DIN L 0,75/120.75yesgrey18121.30.152.80.25PEW 12.090500
61721880
AHI N 0,75/80.75nowhite1481.30.152.80.25PEW 12.090500
61801660
AHI DIN K 1/61yesred12.561.50.1530.3PEW 12.090500
61801670
AHI DIN N 1/81yesred14.581.50.1530.3PEW 12.090500
61801680
AHI DIN HL 1/101yesred16.5101.50.1530.3PEW 12.090500
61801690
AHI DIN L 1/121yesred18.5121.50.1530.3PEW 12.090500
61721890
AHI N 1/81noyellow14.581.50.1530.3PEW 12.090500
61801700
AHI K 1,5/61.5yesblack12.561.80.153.40.3PEW 12.090500
61801710
AHI DIN N 1,5/81.5yesblack14.581.80.153.40.3PEW 12.090500
61801720
AHI DIN HL 1,5/101.5yesblack16.5101.80.153.40.3PEW 12.090500
61801730
AHI DIN L 1,5/181.5yesblack24.5181.80.153.40.3PEW 12.090500
61721900
AHI N 1,5/81.5nored14.581.80.153.40.3PEW 12.090500
61721910
AHI HL 1,5/101.5nored16.5101.80.153.40.3PEW 12.090500
61746720
AHI L 1,5/181.5nored24.5181.80.153.40.3PEW 12.090500
61801750
AHI DIN N 2,5/82.5yesblue1582.30.154.20.3PEW 12.090500
61801760
AHI DIN HL 2,5/122.5yesblue19122.30.154.20.3PEW 12.090500
61801770
AHI DIN L 2,5/182.5yesblue25182.30.154.20.3PEW 12.090500
61801780
AHI DIN N 4/104yesgrey17.5102.90.24.80.3PEW 12.090500
61801790
AHI DIN HL 4/124yesgrey20122.90.24.80.3PEW 12.090500
61801800
AHI DIN L 4/184yesgrey26182.90.24.80.3PEW 12.090100
61801810
AHI DIN N 6/126yesyellow20123.60.26.20.3PEW 12.090100
61801820
AHI DIN L 6/186yesyellow25183.60.26.20.3PEW 12.090100
61721940
AHI N 6/126noblack20123.60.26.20.3PEW 12.090100
61721950
AHI L 6/186noblack26183.60.26.20.3PEW 12.090100
61801830
AHI DIN N 10/1210yesred21124.60.27.50.3PEW 12.091100
61801840
AHI DIN L 10/1810yesred27184.60.27.50.3PEW 12.091100
61721960
AHI N 10/1210noivory21124.60.27.50.3PEW 12.091100
61721970
AHI L 10/1810noivory27184.60.27.50.3PEW 12.091100
61801850
AHI DIN N 16/1216yesblue231260.28.80.4PEW 12.091100
61801860
AHI DIN L 16/1816yesblue291860.28.80.4PEW 12.091100
61721980
AHI N 16/1216nogreen231260.28.80.4PEW 12.091100
61721990
AHI L 16/1816nogreen291860.28.80.4PEW 12.091100
61801870
AHI DIN N 25/1625yesyellow29167.50.2110.5PEW 12.09150
61801890
AHI DIN L 25/2225yesyellow35227.50.2110.5PEW 12.09150
61746770
AHI N 25/1625nobrown29167.50.2110.5PEW 12.09150
61746780
AHI L 25/2225nobrown35227.50.2110.5PEW 12.09150
61801900
AHI DIN N 35/1635yesred30168.50.212.50.5PEW 12.33150
61801920
AHI DIN L 35/2535yesred39258.50.212.50.5PEW 12.33150
61746790
AHI N 35/1635nobeige30168.50.212.50.5PEW 12.33150
61746800
AHI L 35/2535nobeige39258.50.212.50.5PEW 12.33150
61801930
AHI DIN N 50/2050yesblue362010.50.3150.6PEW 12.33150
61801940
AHI DIN L 50/2550yesblue412510.50.3150.6PEW 12.33150
61801950
AHI N 70/2070noyellow372012.70.4160.6PEW 12S.09325
61801960
AHI L 70/2770noyellow442712.70.4160.6PEW 12S.09325
61801970
AHI N 95/2595nored442514.70.4180.6PEW 12S.09425
61801980
AHI N 120/27120noblue482716.70.5210.7-25
61801990
AHI N 150/32150noyellow583219.50.5231-25
Available from stock
In stock in Germany
Not available

Benefits

  • Funnel-shaped opening makes it easy to slip them onto the strands
  • The conductor is permanently connected to the collar by crimping

Application range

  • Control cabinets and equipment wiring
  • For cables with category 2,5 and 6 conductors
  • Not suitable for solid conductors

Norm references / Approvals

  • All DIN conductor end-sleeves are in accordance with DIN 46228 Part 4
  • UL File No. E507990, see table
  • Fire behaviour according to UL 94 HB

Note

  • From 16mm sleeve length (l2) 2x crimp

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

Note

  • Halogen-free

Material

  • Copper/PP
  • Surface: tin-plated

Temperature range

  • -5°C to +105°C

  • K = short; N = medium; HL = large; L = extra large; other sizes and colours are available upon request
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • The manufacturing tolerance is +/- 0,4 mm.