Conductor end sleeves insulated
Conductor end sleeves with insulation for cabinet builders , according to DIN or German colour code, halogen-free
Now with UL approval
Available from stock
In stock in Germany
Not available
Benefits
- Funnel-shaped opening makes it easy to slip them onto the strands
- The conductor is permanently connected to the collar by crimping
Application range
- Control cabinets and equipment wiring
- For cables with category 2,5 and 6 conductors
- Not suitable for solid conductors
Norm references / Approvals
- All DIN conductor end-sleeves are in accordance with DIN 46228 Part 4
- UL File No. E507990, see table
- Fire behaviour according to UL 94 HB
Note
- From 16mm sleeve length (l2) 2x crimp
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000005
- ETIM 5.0 Class-Description: Cable end sleeve
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000005
- ETIM 6.0 Class-Description: Cable end sleeve
Note
- Halogen-free
Material
- Copper/PP
- Surface: tin-plated
Temperature range
- -5°C to +105°C
- K = short; N = medium; HL = large; L = extra large; other sizes and colours are available upon request
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- The manufacturing tolerance is +/- 0,4 mm.