e-Shop

Tube cable lugs KRFN

Tube cable lugs KRFN with narrow palm for cable class 2 and 5

Article number Article designationScrew hole Ø (mm)UL certificationLength (mm)Pressing diesd mmW mmPieces / PUBase Unit

Price (base price)

61797400
KRFN 50/66no51B 14.51118100
61797401
KRFN 50/88no51B 14.51118100
61797402
KRFN 50/1010no51B 14.51118100
61797403
KRFN 70/66no56B 14.5132050
61797404
KRFN 70/88no56B 17132050
61797405
KRFN 70/1010no56B 17132050
61797406
KRFN 95/88no61B 20152450
61797407
KRFN 95/1010no62B 20152450
61797408
KRFN 95/1212no64B 20152450
61797409
KRFN 120/88no65B 22172625
61797410
KRFN 120/1010no66B 22172625
61797411
KRFN 120/1212no68B 22172625
61797412
KRFN 150/1010no73B 25/13 B 25193025
61797413
KRFN 150/1212no75B 25/13 B 25193025
61797414
KRFN 185/1010no8013 B 27213220
61797415
KRFN 185/1212no8213 B 27213220
61797416
KRFN 185/1616no8613 B 27213220
61797417
KRFN 240/1010no8413 B 3022.53810
61797418
KRFN 240/1212no8413 B 3022.53810
Available from stock
In stock in Germany
Not available

Benefits

  • Can be installed through cable glands, allowing pre-assembly
  • High-quality electrolytic copper ensures a good crimping quality
  • With inspection hole

Application range

  • Narrow tube cable lugs for stranded and flexible CU-conductors 50-240 mm2, suitable for class 2 and class 5
  • Adapted for narrow spaces

Norm references / Approvals

  • In combination with recommended crimp tool fulfill requirments of EN-IEC 61238:1, BS 4579:1 and VDE 0220:1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001051
  • ETIM 5.0 Class-Description: Tube cable lug for copper conductors

Material

  • Tinned electrolyte copper

Temperature range

  • Temperature range up to +90°C
  • Working temperature: 110°C, max. +140°C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.