e-Shop

Deciband AHIB

insulated conductor end sleeves with mini-crimp seal, small packaging unit

Halogen-free

Article number Article designationFor mm²Colourl1 mml2 mmd1 mms1 mmd2 mms2 mmContentPieces / PUBase Unit

Price (base price)

61794760Deciband AHIB0.34turquoise10.560.80.2520.2510 x 1001
61794770Deciband AHIB0.5orange13.581.10.152.50.2510 x 1001
61794780Deciband AHIB0.75white1481.30.152.80.2510 x 1001
61794790Deciband AHIB1yellow14.581.50.1530.310 x 1001
61794800Deciband AHIB1.5red14.581.80.153.40.310 x 1001
61794810Deciband AHIB2.5blue1582.30.154.20.310 x 1001
Available from stock
In stock in Germany
Not available

Application range

  • Packs of insulated conductor end sleeves with mini-crimp seal

Included

  • Insulated conductor end sleeves in standard length in strips with 10 linked mini-crimp bags of 100 conductor end sleeves
  • Mini crimp lock for individual separation of bags

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

General

  • Halogen-free

Material

  • Copper/PP
  • Surface: tin-plated

Temperature range

  • -5°C to +105°C

  • Other sizes and colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.