CSA 0760 + KSA 0760 crimping pliers
CSA/KSA 0760: Crimping pliers for pressing insulated connectors as insulated cable lugs and blade/panel connectors from 0,5-6mm2, Crimping profile: oval, ergonomic design
Available from stock
In stock in Germany
Not available
Benefits
- Clearly marked press moulds
- Less power required due to special mechanism
- Tested for a minimum of 80,000 pressings
- Pressing according to the forced finish system
- Cross-section of press matrix is embossed in the cable lugs for checking
Application range
- The Miniforce tool for insulated connections of 0.5 - 6 mm²
Product features
- Emergency release, if the pressing operation needs to be interrupted
Norm references / Approvals
- Tested in accordance with DIN standard EN 60352-2
Product Make-up
- CSA 0760: With C-frame, old design
- KSA 0760: With K-fame- extremely long handles for two-handed operation, improved ergonomics
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Note
- Crimping profile: Oval
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.