SILVYN® RILL PA 6
SILVYN® RILL PA6 is the classic parallel corrugated conduit that offers best protection due to its structure and versatile accessories
Maximum safety in the event of a fire
Available from stock
In stock in Germany
Not available
Benefits
- Dimensionally stable
- Flexible
- High flame-retardance and self-extinguishing in accordance with UL 94V-0
- Crush-resistant
- Lightweight
Application range
- Mechanical engineering
- Public utilities
- Railway applications / vehicle construction
- Moving applications
- Outdoor application (in black)
Product features
- Halogen and cadmium-free
- Abrasion-resistant
- High resistance to oil, petrol, acids and other chemicals
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Fine-profile corrugated polyamide 6 conduit
Note
- UV and weather-resistant in black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001175
- ETIM 5.0 Class-Description: Corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001175
- ETIM 6.0 Class-Description: Corrugated plastic hose
Certifications
- IEC EN 61386-23
UL File No. E308201
DNV, Lloyd's Register
EN 45545-2 (HL-3)
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- PA 6
Silicone-free
Halogen-free
Fire behaviour according to UL 94V-0
Temperature range
- -40°C to +115°C
short-term +150°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.