e-Shop

Shrink tube PROTECT-M/PROTECT-T

TBW/TBM Heat Shrink tube is a 3:1 thick/medium walled shrinking tube which is particularly meant for demanding environments as underwater and underground applications.

Medium / thick walled

Suitable for outdoor useGood chemical resistanceHalogen-freeCorrosion-resistantUV-resistantWaterproof

Article number Article descriptionShrinkage range (mm)Panel thickness, shrunk +- 0.1 mmPU (m)PUBase Unit

Price (base price)

Medium wall
61742460
PROTECT-M 12/3 BK12 - 32.2151
61742461
PROTECT-M 33/8 BK33 - 82.6101
61742462
PROTECT-M 40/12 BK40 - 122.651
61742463
PROTECT-M 56/17 BK56 - 172.931
61742464
PROTECT-M 92/26 BK92 - 263.1511
Thick wall
61742455
PROTECT-T 13/3 BK13.0 - 3.02.65251
61742456
PROTECT-T 19/6 BK19 - 62.65151
61742457
PROTECT-T 45/13 BK45 - 133.751
61742458
PROTECT-T 52/15 BK52.0 - 15.04.131
61742459
PROTECT-T 130/45 BK130 - 454.211
Available from stock
In stock in Germany
Not available

Benefits

  • Is designed to withstand the severe mechanical requirements of submersible and direct-buried installations
  • High resistance to abrasion, corrosion and chemicals
  • Good weather-resistance

Application range

  • Thick and medium-wall shrink tubes for 600 V, 90°C low voltage applications in continuous use
  • Ideal for the protection of cable joints and terminations in low voltage power applications

Product features

  • Adhesive lining bonds to plastic, rubber, neoprene,steel and polyethylene
  • Silicone-free
  • UV-resistant
  • Halogen-free

Included

  • Plastic bags with 1.0 m units

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000217
  • ETIM 5.0 Class-Description: Heat-shrink tubing

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000217
  • ETIM 6.0 Class-Description: Shrink tubing

Note

  • PROTECT-M: medium wall
    PROTECT-T: heavy wall
  • Dielectric strength: 15 kV/mm

Info

  • Shrinking ratio: 3:1

Colour delivered

  • Black

Material

  • Cross-linked modified polyolefin, with thermoplastic adhesive coating inside

Temperature range

  • -40°C to +120°C
  • Shrinking temperature: +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.