e-Shop

Shrink tube PROTECT Box

The shrinkable plastic conduit in an handy box is especially suitable for small-scale consumers.

Thin walled

Good chemical resistance

cRUus

Article number Article descriptionColourShrinkage range (mm)Panel thickness, shrunk +- 0.1 mmPU (m)PUBase Unit

Price (base price)

61742423
PROTECT Box 1,2/0,6 BKblack1.2 - 0.60.41121
61742424
PROTECT Box 1,6/0,8 BKblack1.6 - 0.80.43121
61742425
PROTECT Box 2,4/1,2 BKblack2.4 - 1.20.51121
61742426
PROTECT Box 3,2/1,6 BKblack3.2 - 1.60.51121
61742427
PROTECT Box 4,8/2,4 BKblack4.8 - 2.40.51101
61742428
PROTECT Box 6,4/3,2 BKblack6.4 - 3.20.6481
61742429
PROTECT Box 9,5/4,7 BKblack9.5 - 4.70.6471
61742430
PROTECT Box 12,7/6,4 BKblack12.7 - 6.40.6461
61742431
PROTECT Box 19,1/9,5 BKblack19.1 - 9.50.7751
61742433
PROTECT Box 25,4/12,7 BKblack25.4 - 12.70.8931
61742434
PROTECT Box 1,2/0,6 TRtransparent1.2 - 0.60.41121
61742435
PROTECT Box 1,6/0,8 TRtransparent1.6 - 0.80.43121
61742436
PROTECT Box 2,4/1,2 TRtransparent2.4 - 1.20.51121
61742437
PROTECT Box 3,2/1,6 TRtransparent3.2 - 1.60.51121
61742438
PROTECT Box 4,8/2,4 TRtransparent4.8 - 2.40.51101
61742439
PROTECT Box 6,4/3,2 TRtransparent6.4 - 3.20.6481
61742440
PROTECT Box 9,5/4,7 TRtransparent9.5 - 4.70.6471
61742441
PROTECT Box 12,7/6,4 TRtransparent12.7 - 6.40.6461
61742442
PROTECT Box 19,1/9,5 TRtransparent19.1 - 9.50.7751
61742443
PROTECT Box 25,4/12,7 TRtransparent25.4 - 12.70.8931
Available from stock
In stock in Germany
Not available

Benefits

  • Flexible
  • Excellent physical and mechanical properties
  • Approved for the use in North America and Canada

Application range

  • Insulation, protection and cable bundling
  • Green-yellow shrink tube: For identifying and marking earthing connectors and cables

Product features

  • Flame-retardant (except colour: clear)
  • Silicone-free
  • UV-resistant (only colour: black)

Norm references / Approvals

  • UL 224 approval (except colour: transparent)
  • UL file no.: E476215 (except colour: transparent)

Note

  • Not resistant against engine oils

Included

  • Stackable boxes for easy storage

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000217
  • ETIM 5.0 Class-Description: Heat-shrink tubing

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000217
  • ETIM 6.0 Class-Description: Shrink tubing

On request

  • Other colours are available upon request

Note

  • Thin walled
  • Dielectric strength: 20 kV/mm

Info

  • Shrinking ratio: 2:1

Colour delivered

  • Black
    Transparent
    Green-yellow

Material

  • Cross-linked polyolefin

Temperature range

  • -55°C to +135°C
  • Shrinking temperature: +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.