EASY STRIP stripping and cutting tool
Self-adjusting stripping tool with changeable cartridges/stripping knives, flexible, ergonomic design, reliable, also for Teflon/PTFE cables
Available from stock
In stock in Germany
Not available
Benefits
- Easy to handle due to the automatic adjustment for the different crimping cross-sections
- Broad application range thanks to changeable stripping cartridges
- Adjusting lever for fine-adjustments ensures that the insulation (particular small dimensions) can be removed without damaging the conductors
- Long durability- tested for more than 150.000 stripping operations
- Ergonomic design due to the soft handle, optimised grip-width, angled-head and light construction
Application range
- Sripping cassettes enable precise stripping of different insulation materials (e.g. PVC/PTFE) and diameters with a single tool
- For standard cables and conductors (90 % of all applications can be stripped without setting the tool manually)
Product Make-up
- Two different designs available- pistol shaped (RA) or standard version
Note
- No MTW single wires 16 mm² can be machined
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
- ETIM 5.0 Class-Description: Cable stripping tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
- ETIM 6.0 Class-Description: Cable stripping tool
General
- Stripping range: 0.02 - 16.0 mm²
Weight
- 136 g
Length
- Overall dimensions: L x H x W:
Standard version: 191x123x20 mm
RA version: 144x186x23 mm
Info
- Cutting capacity:
Solid cables - 1.5 mm² - Flexible conductors - up to 10 mm²
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.