e-Shop

Detectable Cable ties

The detectable feature makes this cable tie especially interesting for the food & beverage industry.

Matching accessories:
Detectable cable tie sockets

Food & BeverageGood chemical resistanceHalogen-freeUV-resistant

ECOLAB

Article number Article descriptionUL certificationLength x width (mm)Bundling Ø (mm)Tensile strength (N)Pieces / PUBase Unit

Price (base price)

Without steel nose/ PA 6.6
61723360
Cable Tie Detect 98x2.5 BUno98.0 x 2.51.0 - 21.080.0100
61723361
Cable Tie Detect 200x4.5 BUno200 x 4.53.0 - 50.0220.0100
61723362
Cable Tie Detect 360x4.5 BUno360.0 x 4.53.5 - 100.0220.0100
61723363
Cable Tie Detect 365x7.5 BUno365.0 x 7.58.0 - 100.0540.0100
With steel nose (brand TY-RAP®) / PA 6.6
61723351
Cable tie TY-RAP TY523MR-NDTno93.0 x 2.31.5 - 16.050.0100
61723352
Cable tie TY-RAP TY525M-NDTno186.0 x 4.63.0 - 45.0200.0100
61723353
Cable tie TY-RAP TY528M-NDTno361.0 x 4.84.8 - 102.0220100
61723354
Cable tie TY-RAP TY527MR-NDTno345.0 x 6.94.8 - 102.0540100
With steel nose (brand TY-RAP®) / polypropylene
61723355
Cable tie TY-RAP TY523M-PDTno92 x 2.42 - 1650100
61723356
Cable tie TY-RAP TY525M-PDTno186 x 4.83.5 - 45135.0100
61723357
Cable tie TY-RAP TY528M-PDTno360 x 4.83.5 - 102135.0100
61723358
Cable tie TY-RAP TY527M-PDTno340 x 76 - 90270100
Available from stock
In stock in Germany
Not available

Benefits

  • Detectable cable ties with an unique compound that can be detected by X-Ray equipment, metal detectors and visual inspection equipment
  • Minimize the risk of product contamination
  • The colour blue facilitates visual detection
  • Help achieve the HACCP EU-Directive
  • Polyamid version: resistant to conventional solvents such as alcohol and ketone, aliphatic and aromatic hydrocarbons such as oil, grease, gasoline and weak alkalis; not resistant to acids (weak or strong) and metallic salts
    Polypropylene version: especially resistant against chemical detergents
    Ty-Rap® NDT: UV resistant

Application range

  • Are particularly recommended for applications using detection systems, where cable tie installation residuals (cut tails) are not allowed in the finished product
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Pharmaceutical production

Norm references / Approvals

  • Flammability class:
    UL 94 HB
  • Only the cable ties with steel nose are ECOLAB certified

Note

  • Storage requirements: nylon (polyamide) is, by its nature, susceptible to external influences. Cable ties are mechanically moistened in order to ensure optimal use. As such, they must be stored in a cool, dry location and must not be exposed to direct sunlight. Cable ties are packed in plastic bags to retain moisture; these should remain closed until the cable ties are used

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Blue

Material

  • Polyamide 6.6 or polypropylene with metal parts
  • Halogen-free and silicone-free

Temperature range

  • Ty-Rap® NDT: -60°C up to +85°C
    Ty-Rap® PDT and Detect: -40°C up to +85°C
    Installation temperature:
    -5°C up to +60°C

  • TY-RAP® is a registered trademark of ABB.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.