e-Shop

Temflex™ 1500 insulating tape

Temflex™ 1500- is an universal electrical tape with adhesive layer made of PVC. It is waterproof and fulfils the VDE requirements.

Good chemical resistanceWaterproof

VDE

Article number Article designationColourLength (m) x tape width (mm) x thickness (mm)MaterialPieces / PUBase Unit

Price (base price)

61721040
Temflex ™ 1015white10.0 x 15.0 x 0.15PVC10
61721030
Temflex ™ 1015black10.0 x 15.0 x 0.15PVC10
61721050
Temflex ™ 1015green10.0 x 15.0 x 0.15PVC10
61721060
Temflex ™ 1015blue10.0 x 15.0 x 0.15PVC10
61721070
Temflex ™ 1015red10.0 x 15.0 x 0.15PVC10
61721080
Temflex ™ 1015GN-YE10.0 x 15.0 x 0.15PVC10
61721045
Temflex ™ 1015yellow10.0 x 15.0 x 0.15PVC10
61721090
Temflex ™ 2515black25.0 x 15.0 x 0.15PVC10
61721100
Temflex ™ 2515white25.0 x 15.0 x 0.15PVC10
61721110
Temflex ™ 2515blue25.0 x 15.0 x 0.15PVC10
61721120
Temflex ™ 2515red25.0 x 15.0 x 0.15PVC10
61721130
Temflex ™ 2515green25.0 x 15.0 x 0.15PVC10
61721140
Temflex ™ 2525black25.0 x 25.0 x 0.15PVC10
Available from stock
In stock in Germany
Not available

Benefits

  • Waterproof
  • Adhesive on one side
  • Resistant to most solvents
  • Self-extinguishing

Application range

  • Multipurpose insulating tape made from PVC
  • Universal electrical insulating tape for insulating, bundling, marking

Norm references / Approvals

  • Type acc. to VDE: type 5

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000128
  • ETIM 5.0 Class-Description: Adhesive tape

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000128
  • ETIM 6.0 Class-Description: Adhesive tape

Note

  • Ultimate elongation: 170 %
  • Tear strength: 20 N / 10 mm

Info

  • Thickness: 0.15 mm

Material

  • PVC

Test voltage

  • Dielectric strength: 40 kV/mm

Temperature range

  • 0 °C to +90 °C

  • Temflex™ 1183 is a registered trademark of 3M
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.