e-Shop

HOTY heat-shrink tube

HOTY heat-shrink tube- tubing made of PVC with good price performance for protecting and insulating cables, flame retardant, black design is UV-resistant, shrinking ratio: 2:1.

Thin walled

Suitable for outdoor useFlame-retardantUV-resistant

Article number Article descriptionInternal Ø before contraction (mm)Shrinkage range (mm)Panel thickness, shrunk +- 0.1 mmPU (m)Base Unit

Price (base price)

61716700
HOTY 12.52.5 - 1.20.45100
61716720
HOTY 244 - 20.5100
61716740
HOTY 366 - 30.5100
61716760
HOTY 477 - 40.5100
61716780
HOTY 61111 - 60.6100
61716800
HOTY 81414 - 80.6100
61716820
HOTY 101717 - 100.8100
61716840
HOTY 132020 - 131.0100
61716860
HOTY 162525 - 161.050
61716880
HOTY 203131 - 201.050
Available from stock
In stock in Germany
Not available

Benefits

  • Well-priced
  • Good weather and UV-resistance
  • Flame-retardant
  • Safe transport is secured via light pressure

Application range

  • Insulation, protection and cable bundling

Norm references / Approvals

  • Flame-retardant according to UL94 VO

Note

  • Storage temperature: max. +18°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000217
  • ETIM 5.0 Class-Description: Heat-shrink tubing

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000217
  • ETIM 6.0 Class-Description: Shrink tubing

Note

  • Thin walled
  • Dielectric strength: 20 kV/mm

Info

  • Shrinking ratio: 2:1

Colour delivered

  • Black (UV-resistant)

Material

  • PVC

Temperature range

  • -20°C to +90°C
  • Shrinking temperature: +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.