SILVYN® HIPROJACKET
Fireproof cable protection conduit to protect the inner from flames and liquid metal with a temperature up to +1640 °C
SILVYN® HIPROJACKET is a fireproof cable protection conduit that protects the inner from flames and liquid metal with a temperature up to +1640 °C
- Outstanding protection for extreme impact of heat
- Hazard Level: HL 3
Available from stock
In stock in Germany
Not available
Benefits
- Heat-resistant
- Flexible
- Temporarily reduces the temperature in the conduit by up to 30 %
- The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used
Application range
- Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
- Steel industry
- Railway applications / vehicle construction
- Mechanical engineering
- Used in areas where cables and wires are exposed to extreme heat
Product Make-up
- Woven glass fibre conduit
- Iron oxide silicone coat
Note
- The manufacturing process of silicone may result in small air bubbles and openings in the outer sheath, which do not affect the product properties.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002254
- ETIM 5.0 Class-Description: Cable insulation hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002254
- ETIM 6.0 Class-Description: Cable insulation hose
Certifications
- EN 45545-2 HL1 / HL2 / HL3
NF F 16-101 I2/F1
NF EN ISO 11925-2
DIN 5510-2 S4/SR2/ST2
SAE AS 1072 Type 2
On request
- 30m PU
Colour delivered
- Red
Material
- Glass fibre with iron oxide silicone coat LOI 39,2
Protection rating
- IP 54 in combination with SILVYN® HIPROJACKET AMG fitting
- IP 67 if SILVYN® HIPROSILTAPE is also used
Temperature range
- -55°C to +260 °C permanent temp.
- +800°C for approx. 20 min (flame treatment)
+800°C for approx. 20 min (radiation heat)
+1640°C for approx. 15-30 sec (liquid-metal contact)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.