e-Shop

SILVYN® LTP-C

SILVYN® LTP coupler - nickel-plated brass conduit coupler

Connection of two conduits

Assembly timeSpace requirementRobustReliability

CE

Article number Nominal sizeSuitable for SILVYN® LTPPieces / PUBase Unit

Price (base price)

SILVYN® LTP-C
5551031016162
5551031120202
5551031225252
5551031332322
Available from stock
In stock in Germany
Not available

Benefits

  • Optional extension of SILVYN® LTP
  • Fast assembly
  • High tensile strength

Application range

  • In combination with protective conduit:
  • SILVYN® LTP
  • Conduit coupler for extension

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Nickel-plated brass

Protection rating

  • IP66
    IP67
    IP68 (5 bar)
    IP69

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.