SILVYN® FPAX P
SILVYN® FPAX P - plug for T/Y piece
Article number | Nominal size | Suitable for SILVYN® FPAX T/Y | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|
SILVYN® FPAX P | ||||||
55507370
| 16 | 16 | 5 | |||
55507371
| 21 | 21 | 5 | |||
55507372
| 28 | 28 | 5 | |||
55507373
| 34 | 34 | 3 |
Available from stock
In stock in Germany
Not available
Benefits
- Stop Plug for the SILVYN® FPAX T/Y system
Application range
- In combination with protective conduit:
- SILVYN® FPAS
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001172
- ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001172
- ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA66
Halogen-free - Polyester Elastomer
Protection rating
- IP66
IP67
IP68 (2 bar)
IP69
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.