e-Shop

SILVYN® FPAG 90° PG

SILVYN® FPAG 90° PG - conduit fitting for SILVYN® FPAS

Halogen-freeMaximum vibration protectionAssembly timeOptimum strain reliefSpace requirementTemperature-resistantVariety of approval certifications

CELLOYDScRUus

Article number Suitable for SILVYN® FPASPieces / PUBase Unit

Price (base price)

SILVYN® FPAG 90° PG black
55506715
1010
55506725
1310
55506735
1610
55506745
1610
55506755
1810
55506815
2110
55506765
2110
55506775
2810
55506785
3410
55506795
421
55506805
541
55506825
671
SILVYN® FPAG 90° PG grey
55506710
1010
55506720
1310
55506730
1610
55506740
1610
55506750
1810
55506810
2110
55506760
2110
55506770
2810
55506780
3410
55506790
421
55506800
541
55506820
671
Available from stock
In stock in Germany
Not available

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High-tensile
  • Sealing
  • Vibration protection

Application range

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations

Product features

  • In black colour UV-resistant and weather-proofed
  • Removeable with a screwdriver

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • 90° elbow
  • Body
  • Upper part with integrated all-round toothing

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • IP 66

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.