SILVYN® FPAG PG
SILVYN® FPAG PG - conduit fitting for SILVYN® FPAS
Available from stock
In stock in Germany
Not available
Benefits
- Fast assembly
- High-tensile
- Sealing
- Vibration protection
Application range
- In combination with protective conduit:
- SILVYN® FPAS
- Applications with strong vibrations
Product features
- In black colour UV-resistant and weather-proofed
- Removeable with a screwdriver
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- PG connection thread
- Body
- Upper part with integrated all-round toothing
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Certifications
Colour delivered
- Grey (RAL 7031)
Black (RAL 9005), UV-resistant
Material
- PA66
Halogen-free
Protection rating
- IP 66
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.