e-Shop

SILVYN® FPAG 90° M

SILVYN® FPAG 90° M - conduit fitting for SILVYN® FPAS

Maximum vibration protectionAssembly timeSpace requirementTemperature-resistantVariety of approval certifications

CELLOYDScRUus

Article number Metric sizeSuitable for SILVYN® FPASPieces / PUBase Unit

Price (base price)

SILVYN® FPAG 90° M black
55506485
12 x 1.51010
55506495
16 x 1.51310
55506505
16 x 1.51610
55506515
20 x 1.51610
55507075
20 x 1.51810
55506525
20 x 1.52110
55506535
25 x 1.52810
55506545
32 x 1.53410
55507085
40 x 1.5421
55506555
50 x 1.5421
55506565
50 x 1.5541
55506575
63 x 1.5541
55507095
63 x 1.5671
SILVYN® FPAG 90° M grey
55506480
12 x 1.51010
55506490
16 x 1.51310
55506500
16 x 1.51610
55506510
20 x 1.51610
55507070
20 x 1.51810
55506520
20 x 1.52110
55506530
25 x 1.52810
55506540
32 x 1.53410
55507080
40 x 1.5421
55506550
50 x 1.5421
55506560
50 x 1.5541
55506570
63 x 1.5541
55507090
63 x 1.5671
Available from stock
In stock in Germany
Not available

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High-tensile
  • Sealing
  • Vibration protection

Application range

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations
  • For applications with limited space

Product features

  • In black colour UV-resistant and weather-proofed
  • Removeable with a screwdriver

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • 90° elbow
  • Body
  • Upper part with integrated all-round toothing

Note

  • PG threaded versions are to be found in the online catalogue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • IP66

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.