e-Shop

SILVYN® LGEF-M

SILVYN® LGEF-M is a stainless steel metric threaded conduit fitting for fixed installation

Heat-resistantCold-resistantCorrosion-resistantMechanical resistanceSpace requirementRobust

CE

Article number Metric sizeSW wrench size mmOverall length mmThread length mmSuitable for SILVYN® SSU / SSUEPieces / PUBase Unit

Price (base price)

SILVYN® LGEF-M (Nickel plated brass)
55503168
12 x 1.5132171010
55503169
16 x 1.51723101210
55503170
16 x 1.52025101610
55503171
20 x 1.52225101610
55503172
20 x 1.52426.3102010
55503173
25 x 1.52929.5102510
55503174
32 x 1.53636.813322
55503175
40 x 1.5483914402
55503176
50 x 1.5584215501
55503177
63 x 1.5705018631
55503178
75 x 1,5846020751
SILVYN® LGEF-M (Stainless steel)
55503200
12 x 1.514217101
55503201
16 x 1.5192310121
55503202
16 x 1.5192510161
55503203
20 x 1.52426.310201
55503204
25 x 1.52929.510251
55503205
32 x 1.53836.813321
55503206
40 x 1.5483914401
55503207
50 x 1.5584215501
Available from stock
In stock in Germany
Not available

Benefits

  • For fixed applications
  • High tensile strength
  • Space-saving

Application range

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Applications with high mechanical stress

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Nickel-plated brass
  • Stainless steel AISI 316

Protection rating

  • IP 40

Temperature range

  • -100°C to +400°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.