e-Shop

SILVYN® US EE

SILVYN® US is a PG threaded nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Maximum vibration protectionSpace requirementRobustTemperature-resistant

CE

Article number PG sizeClear opening (mm)Suitable for SILVYN® FPS/FD-PUPieces / PUBase Unit

Price (base price)

SILVYN® US for SILVYN® FPS / FD-PU
55502651
761050
55502652
991450
55502653
1111.51750
55502654
13.5131950
55502655
1614.52150
55502656
2119.52725
55502657
2926.53625
55502658
36364520
55502659
4845.55610
Available from stock
In stock in Germany
Not available

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose
  • Fast and easy assembly

Application range

  • In combination with protective conduit:
  • SILVYN® FPS
  • SILVYN® FD-PU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Sealing ring: TPE

Protection rating

  • IP 54 (with SILVYN® FPS, FD-PU)

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.