e-Shop

SILVYN® MPC

SILVYN® MPC - conduit fitting for use with SILVYN® EL/ELU/ELO/ELT

Halogen-freeMechanical resistanceAssembly timeOil-resistantOptimum strain reliefRobustTemperature-resistantUV-resistant

CEcRUus

Article number PG sizeClear opening (mm)Suitable for SILVYN® SISuitable for SILVYN® SP/SP-PUSuitable for SILVYN® EL/ELU/ELO/ELT/ELRPieces / PUBase Unit

Price (base price)

SILVYN® MPC black
55502470
9911 x 14-1210
55502471
1110.513 x 1612 x 161610
55502472
13.510.513 x 1612 x 161610
55502494
13.514.5-16 x 202010
55502473
1614.5-16 x 202010
55502474
2119-22 x 272510
55502476
2924.5--3010
55502495
2924.5--3210
55502477
3633--402
55502478
4239--502
55502479
4848--631
SILVYN® MPC grey
55502496
9911 x 14-1210
55502497
1110.513 x 1612 x 161610
55502498
13.510.513 x 1612 x 161610
55502499
13.514.5-16 x 202010
55502451
1614.5-16 x 202010
55502452
2119-22 x 272510
55502453
2924.5--3010
55502454
2924.5--3210
55502455
3633--402
55502456
4239--502
55502457
4848--631
Available from stock
In stock in Germany
Not available

Benefits

  • All-purpose
  • Fast and easy assembly

Application range

  • In combination with protective conduit:
  • SILVYN® EL/ELU/ELO/ELT/ELR (helically formed and smooth conduits)

Product features

  • Dust protection
  • Moisture-protection
  • Ensures high tensile strength and mechanical protection

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • Hexagonal collar with integrated conduit connection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Black (RAL 9005), UV-resistant
  • Grey, RAL 7001

Material

  • PA66
    Halogen-free

Protection rating

  • IP 65 with helically formed conduits
    IP 67 + IP 68 (2bar) with smooth conduits

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.