e-Shop

SILVYN® MPC 45° M

SILVYN® MPC 45° M - conduit fitting for use with SILVYN® EL/ELU/ELO/ELT

Halogen-freeMechanical resistanceAssembly timeOil-resistantOptimum strain reliefRobustTemperature-resistantUV-resistant

CEcRUus

Article number Metric sizeClear opening (mm)Suitable for SILVYN® EL/ELU/ELO/ELT/ELRPieces / PUBase Unit

Price (base price)

SILVYN® MPC 45° M black
55502431
20 x 1.5/110.51610
55502432
20 x 1.5/214.52010
55502433
25 x 1.5192510
55502434
32 x 1.524.53210
SILVYN® MPC 45° M grey
55502435
20 x 1.5/110.51610
55502436
20 x 1.5/214.52010
55502437
25 x 1.5192510
55502438
32 x 1.524.53210
Available from stock
In stock in Germany
Not available

Benefits

  • All-purpose
  • Fast and easy assembly
  • 45° elbow enables best assembling

Application range

  • In combination with protective conduit
  • SILVYN® EL/ELU/ELO/ELT/ELR (helically formed and smooth conduits)

Product features

  • Dust protection
  • Moisture-protection
  • Ensures high tensile strength and mechanical protection

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • 45° elbow with integrated conduit connection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Black (RAL 9005), UV-resistant
  • Grey, RAL 7001

Material

  • PA66
    Halogen-free

Protection rating

  • IP 65 with helically formed conduits
    IP 67 + IP 68 (2bar) with smooth conduits

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.