e-Shop

SILVYN® SSVZ-M

SILVYN® SSVZ-M - nickel-plated brass metric threaded conduit fitting with cable strain relief

Optimum strain reliefRobust

CE

Article number Metric sizeClamping range in mmSW 1/2 mmOverall length mmThread length mmClear opening (mm)Suitable for SILVYN® SCHSuitable for SILVYN® SISuitable for SILVYN® SPSuitable for SILVYN® SP-PUPieces / PUBase Unit

Price (base price)

SILVYN® SSVZ-M
55501850
16 x 1.5/15.0 - 8.019.0 / 18.0395810 - 16 S-10 x 1410 x 1450
55501860
16 x 1.5/25.0 - 8.019.0 / 18.03951012 - 20 S-12 x 1612 x 1650
55501870
20 x 1.5/17.0 - 12.522.0 / 22.039.661216 - 25 S14 x 1814 x 1814 x 1850
55501880
20 x 1.5/27.0 - 12.522.0 / 22.039.661216 - 25 S-16 x 2016 x 2050
55501890
20 x 1.5/37.0 - 16.025.0 / 22.04361420 - 32 S18 x 22--50
55501900
20 x 1.5/48.0 - 16.030.0 / 24.04461520 - 32 S-22 x 2722 x 2725
55501910
25 x 1.511.0 - 20.032.0 / 30.04872020 - 32 S23 x 28--25
55501920
32 x 1.5/118.0 - 31.040.0 / 40.053.682725 - 40 S-30 x 3630 x 3625
55501930
32 x 1.5/218.0 - 31.042.0 / 40.053.682735 - 50 S32 x 38--25
55501940
40 x 1.524.0 - 35.052.0 / 50.061.683435 - 50 S-38 x 4438 x 4410
55501950
50 x 1.530.0 - 42.557.0 / 57.068.694140 - 60 S-45 x 51-5
Available from stock
In stock in Germany
Not available

Benefits

  • Conduit gland with high tensile strength for plastic conduits
  • High-tensile cable protection

Application range

  • In combination with protective conduit:
  • SILVYN® SI
  • SILVYN® SP
  • SILVYN® SP-PU

Product features

  • High-tensile
  • Robust
  • Compact design
  • Cable strain relief
  • Cable sealing

Product Make-up

  • Metric connection thread
  • Integrated cable gland
  • Conduit entry with special grip profile

Note

  • Necessary conduit clamp SILVYN® SCH
  • PG threaded versions are to be found in the online catalogue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Incised sealing ring: CR
    O-ring: NBR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.